SN74LVC2G157
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Single 2-Line to 1-Line Data Selector/Multiplexer

 

Models (2)

Title Category Type Date
HSPICE MODEL OF SN74LVC2G157 HSpice Model ZIP 19 Sep 2006
SN74LVC2G157 IBIS Model (Rev. A) IBIS Model (Multiple Files) 03 Sep 2003

Design kits & evaluation modules (14)

Name Part# Type
DLP® LightCrafter™ 4500 DLPLCR4500EVM Evaluation Modules & Boards
Generic logic EVM supporting 5 through 8 pin DCK, DCT, DCU, DRL, and DBV packages 5-8-LOGIC-EVM Evaluation Modules & Boards
Smart Amplifier Speaker Characterization Board Evaluation Module PP-SALB2-EVM Evaluation Modules & Boards
TAS2557 5.7-W Class-D Audio Amplifier Evaluation Module with Class-H Boost and Speaker Sense TAS2557EVM Evaluation Modules & Boards
TAS2559 5.7-W Class-D Audio Amplifier Evaluation Module TAS2559EVM Evaluation Modules & Boards
TAS2560 5.6W Class-D Audio Amplifier Evaluation Module TAS2560EVM Evaluation Modules & Boards
TAS3251 175W Stereo / 350W Mono Ultra-HD Digital-In Class-D Evaluation Module TAS3251EVM Evaluation Modules & Boards
TAS5780M Digital Input Closed-Loop Class-D Audio Amplifier with 96-kHz Processing Evaluation Module TAS5780MEVM Evaluation Modules & Boards
TAS5782M Digital Input Closed-Loop Class-D Audio Amplifier with 96-kHz Processing Evaluation Module TAS5782MEVM Evaluation Modules & Boards
TAS5806M inductor-less digital input stereo closed-loop Class-D audio amplifier evaluation module TAS5806MEVM Evaluation Modules & Boards
TAS5806MD Inductor-less stereo Class-D audio amplifier with headphone amplifier evaluation module TAS5806MDEVM Evaluation Modules & Boards
TAS6422Q1 2.1MHz 2Ch Digital Input Class-D Audio Amplifier w/I2C Diagnostics Evaluation Module TAS6422Q1EVM Evaluation Modules & Boards
TAS6424LQ1 2.1MHz 4Ch Digital Input Class-D Audio Amplifier w/I2C Diagnostics Evaluation Module TAS6424LQ1EVM Evaluation Modules & Boards
TAS6424Q1 2.1MHz 4Ch Digital Input Class-D Audio Amplifier w/I2C Diagnostics Evaluation Module TAS6424Q1EVM Evaluation Modules & Boards

Reference designs

DLP Ultra-mobile NIR Spectrometer for Portable Chemical Analysis with Bluetooth Connectivity

The ultra-mobile near-infrared (NIR) spectrometer reference design utilizes Texas Instruments' DLP technology in conjunction with a single-element InGaAs detector to deliver high performance measurements in a portable form factor that is more affordable than architectures using an expensive InGaAs (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
SN74LVC2G157 Download Download
Download -
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.