SN74LVC2G17 Dual Schmitt-Trigger Buffer | TI.com

SN74LVC2G17 (ACTIVE) Dual Schmitt-Trigger Buffer

Dual Schmitt-Trigger Buffer - SN74LVC2G17
Datasheet
 

Description

This dual Schmitt-Trigger buffer is designed for 1.65-V to 5.5-V VCC operation.

The SN74LVC2G17 device contains two buffers and performs the Boolean function Y = A. The device functions as two independent buffers, but because of Schmitt action, it may have different input threshold levels for positive-going (VT+) and negative-going (VT–) signals.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

Features

  • Schmitt-Trigger inputs provide hysteresis
  • Available in the Texas Instruments NanoFree™ Package
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 5.4 ns at 3.3 V
  • Low Power Consumption, 10-µA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Typical VOLP (Output Ground Bounce)
    < 0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    > 2 V at VCC = 3.3 V, TA = 25°C
  • Ioff Supports Live Insertion, Partial-Power-Down Mode
    Operation and Back-Drive Protection
  • Latch-Up Performance Exceeds 100 mA Per JESD 78,
    Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model
    • 1000-V Charged-Device Model

Parametrics

Compare all products in Non-Inverting buffer/driver Email Download to Excel
Part number Order Technology Family VCC (Min) (V) VCC (Max) (V) IOL (Max) (mA) ICC (uA) IOH (Max) (mA) Input type Output type Features Data rate (Mbps) Rating Operating temperature range (C) Package Group
SN74LVC2G17 Order now LVC     1.65     5.5     32     10     -32     Schmitt-Trigger     Push-Pull     Balanced outputs
Very high speed (tpd 5-10ns)
Partial power down (Ioff)
Over-voltage tolerant inputs    
300     Catalog     -40 to 125
-40 to 85    
DSBGA | 6
SC70 | 6
SON | 6
SOT-23 | 6    
SN74LVC2G17-EP Samples not available LVC     1.65     5.5     32     10     -32     Schmitt-Trigger     Push-Pull     Balanced outputs
Very high speed (tpd 5-10ns)
Partial power down (Ioff)
Over-voltage tolerant inputs    
300     HiRel Enhanced Product     -55 to 125     SC70 | 6    
SN74LVC2G17-Q1 Order now LVC     1.65     5.5     32     10     -32     Schmitt-Trigger     Push-Pull     Balanced outputs
Very high speed (tpd 5-10ns)
Partial power down (Ioff)
Over-voltage tolerant inputs    
300     Automotive     -40 to 125     SC70 | 6