SN74LVC2G241
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Dual Buffer/Driver With 3-State Outputs

 

Models (1)

Title Category Type Date
SN74LVC2G241 IBIS Model (Rev. A) IBIS Model (Multiple Files) 23 Oct 2003

Design kits & evaluation modules (2)

Name Part# Type
Generic logic EVM supporting 5 through 8 pin DCK, DCT, DCU, DRL, and DBV packages 5-8-LOGIC-EVM Evaluation Modules & Boards
BeagleBone® AI AM5729 development board for embedded Artificial Intelligence BEAGLE-3P-BBONE-AI Evaluation Modules & Boards

Reference designs

EtherCAT Slave and Multi-Protocol Industrial Ethernet Reference Design

This reference design implements a cost-optimized high EMC immunity EtherCAT slave (dual ports) with SPI-interface to the application processor. The hardware design is capable of supporting multi-protocol industrial ethernet and field-busses using the AMIC110 industrial communications processor. The (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.