Title | Category | Type | Date |
---|---|---|---|
SN74LVC2G86 IBIS Model (Rev. A) | IBIS Model | (Multiple Files) | 14 Aug 2003 |
Name | Part# | Type |
---|---|---|
Generic logic EVM supporting 5 through 8 pin DCK, DCT, DCU, DRL, and DBV packages | 5-8-LOGIC-EVM | Evaluation Modules & Boards |
4-20mA Analog Input Module Reference Design for Safety Applications
The TIDA-00548 design is an isolated dual-channel 4- to 20-mA analog input reference design, which can be used as a sub-part for functional safety programmable logic controllers (PLC). This reference design delivers digitized input values using a 32-bit high-performance analog-to-digital converter (...)
View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.