SN74LVC32A (ACTIVE) Quadruple 2-Input Positive-OR Gate

 

Models (1)

Title Category Type Date
SN74LVC32A IBIS Model (Rev. B) IBIS Model (Multiple Files) 19 Aug 2003

Design kits & evaluation modules (1)

Name Part# Type
Generic Logic EVM Supporting 14 through 24 Pin PW, DB, D, DW, NS, P, N, and DGV Packages 14-24-LOGIC-EVM Evaluation Modules & Boards

Reference designs

Isolated CAN Flexible Data (FD) Rate Repeater Reference Design

CAN and CANopen are legacy fieldbus protocols used in many applications in factory automation. Whenever high voltage could damage the end equipment there is need for isolation. This isolated CAN flexible data (FD) rate repeater reference design adds electrical isolation between two CAN bus (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.