SN74LVC373A-Q1 Automotive Catalog Octal Transparent D-Type Latch With 3-State Outputs | TI.com

SN74LVC373A-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive Catalog Octal Transparent D-Type Latch With 3-State Outputs

 

Description

The SN74LVC373A octal transparent D-type latch is designed for 2.7-V to 3.6-V VCC operation.

While the latch-enable (LE) input is high, the Q outputs follow the data (D) inputs. When LE is taken low, the Q outputs are latched at the logic levels set up at the D inputs.

A buffered output-enable (OE) input can be used to place the eight outputs in either a normal logic state (high or low logic levels) or the high-impedance state. In the high-impedance state, the outputs neither load nor drive the bus lines significantly. The high-impedance state and increased drive provide the capability to drive bus lines without interface or pullup components.

OE does not affect the internal operations of the latches. Old data can be retained or new data can be entered while the outputs are in the high-impedance state.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of this device as a translator in a mixed 3.3-V/5-V system environment.

Features

  • Qualified for Automotive Applications
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • Operates From 2 V to 3.6 V
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 7.5 ns at 3.3 V
  • Typical VOLP (Output Ground Bounce)
       <0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
       >2 V at VCC = 3.3 V, TA = 25°C
  • Supports Mixed-Mode Signal Operation on All Ports (5-V Input/Output Voltage With 3.3-V VCC)
  • Ioff Supports Partial-Power-Down Mode Operation

Parametrics

Compare all products in D-type latch Email Download to Excel
Part number Order Technology Family Input type Output type VCC (Min) (V) VCC (Max) (V) IOL (Max) (mA) ICC (uA) IOH (Max) (mA) Rating Package Group
SN74LVC373A-Q1 Order now LVC     CMOS
TTL    
CMOS     2     3.6     24     1     -24     Automotive     SOIC | 20
TSSOP | 20    
SN54LVC373A Samples not available LVC     CMOS
TTL    
CMOS     2     3.6     24       -24     Military     CDIP | 20
CFP | 20
LCCC | 20    
SN74LVC373A Order now LVC     CMOS
TTL    
CMOS     2     3.6     24       -24     Catalog     BGA MICROSTAR JUNIOR | 20
PDIP | 20
SOIC | 20
SO | 20
SSOP | 20
TSSOP | 20
TVSOP | 20
VQFN | 20    
SN74LVC373A-EP Samples not available LVC     CMOS
TTL    
CMOS     2     3.6     24       -24     HiRel Enhanced Product     SSOP | 20
TSSOP | 20