SN74LVC3G07 Triple Buffer/Driver With Open-Drain Output | TI.com

SN74LVC3G07
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Triple Buffer/Driver With Open-Drain Output

 

Description

This triple buffer/driver is designed for 1.65-V to 5.5-V VCC operation.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

The output of the SN74LVC3G07 is open drain and can be connected to other open-drain outputs to implement active-low wired-OR or active-high wired-AND functions. The maximum sink current is 32 mA.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

Features

  • Available in the Texas Instruments NanoFree Package
  • Supports 5-V VCC Operation
  • Max tpd of 3.7 ns at 3.3 V
  • Low Power Consumption, 10-μA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Input and Open-Drain Output Accepts Voltages up to 5.5 V
  • Typical VOLP (Output Ground Bounce) <0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot) >2 V at VCC = 3.3 V, TA = 25°C
  • Ioff Supports Live Insertion, Partial-Power-Down Mode and Back Drive Protection
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Parametrics

Compare all products in Non-Inverting buffer/driver Email Download to Excel
Part number Order Technology Family VCC (Min) (V) VCC (Max) (V) Channels (#) IOL (Max) (mA) IOH (Max) (mA) ICC (uA) Input type Output type Features Data rate (Mbps) Rating Package Group
SN74LVC3G07 Order now LVC     1.65     5.5     3     32     0     10     Standard CMOS     Open-Drain     Very high speed (tpd 5-10ns)
Partial power down (Ioff)
Over-voltage tolerant inputs    
300     Catalog     DSBGA | 8
SM8 | 8
VSSOP | 8    
SN74LVC3G07-EP Samples not available LVC     1.65     5.5     3     32     -32     10     Standard CMOS     Open-Drain     Very high speed (tpd 5-10ns)
Partial power down (Ioff)
Over-voltage tolerant inputs    
300     HiRel Enhanced Product     VSSOP | 8    
SN74LVC3G07-Q1 Order now LVC     1.65     5.5     3     32     0     10     Standard CMOS     Open-Drain     Very high speed (tpd 5-10ns)
Partial power down (Ioff)
Over-voltage tolerant inputs    
300     Automotive     VSSOP | 8