SN74LVC573A Octal Transparent D-Type Latches With 3-State Outputs | TI.com

SN74LVC573A
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Octal Transparent D-Type Latches With 3-State Outputs

 

Description

The SN54LVC573A octal transparent D-type latch is designed for 2.7-V to 3.6-V VCC operation, and the SN74LVC573A octal transparent D-type latch is designed for 1.65-V to 3.6-V VCC operation. These devices feature 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads. They are particularly suitable for implementing buffer registers, input/output (I/O) ports, bidirectional bus drivers, and working registers.

Features

  • Operate From 1.65 V to 3.6 V
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 6.9 ns at 3.3 V
  • Typical VOLP (Output Ground Bounce)
    < 0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    > 2 V at VCC = 3.3 V, TA = 25°C
  • Support Mixed-Mode Signal Operation on All Ports (5-V Input/Output Voltage With 3.3-V VCC)
  • Ioff Supports Live Insertion, Partial Power Down Mode, and Back Drive Protection
  • Latch-Up Performance Exceeds 250 mA
    Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Parametrics

Compare all products in D-type latch Email Download to Excel
Part number Order Technology Family Input type Output type VCC (Min) (V) VCC (Max) (V) Channels (#) Clock Frequency (Max) (MHz) ICC (uA) IOL (Max) (mA) IOH (Max) (mA) Features Rating Package Group
SN74LVC573A Order now LVC     Standard CMOS     3-State     1.65     3.6     8     100     10     24     -24     Balanced outputs
Very high speed (tpd 5-10ns)
Over-voltage tolerant inputs
Partial power down (Ioff)    
Catalog     PDIP | 20
SOIC | 20
SO | 20
SSOP | 20
TSSOP | 20
TVSOP | 20
VQFN | 20    
SN54LVC573A Samples not available LVC     Standard CMOS     3-State     2     3.6     8     100     10     24     -24     Balanced outputs
Very high speed (tpd 5-10ns)
Over-voltage tolerant inputs
Partial power down (Ioff)    
Military     CDIP | 20
CFP | 20
LCCC | 20    
SN74LVC573A-EP Samples not available LVC     Standard CMOS     3-State     2     3.6     8     100     10     24     -24     Balanced outputs
Very high speed (tpd 5-10ns)
Over-voltage tolerant inputs
Partial power down (Ioff)    
HiRel Enhanced Product     TSSOP | 20    
SN74LVC573A-Q1 Samples not available LVC     Standard CMOS     3-State     2     3.6     8     100     10     24     -24     Balanced outputs
Very high speed (tpd 5-10ns)
Over-voltage tolerant inputs
Partial power down (Ioff)    
Automotive     SOIC | 20
TSSOP | 20