SN74LVC573A-EP

ACTIVE

Enhanced Product Octal Transparent D-Type Latches With 3-State Outputs

Part number Buy Inventory Qty | Price (USD) HIDDEN - Base price Package qty | Carrier HIDDEN - Package quantity Package | Pins Buy from distributors Samples Material type Operating temperature range (°C) Device marking Lead finish/Ball material MSL rating/Peak reflow RoHS REACH Material content MTBF/FIT rate Qualification summary Ongoing reliability monitoring
hidden hidden

SN74LVC573AQPWREP

Same as: V62/04667-01YE This part number is identical to the part number listed above. You can only order quantities of the part number listed above. ACTIVE
6,584 1ku | $0.76 1-99 $1.87 100-249 $1.60 250-999 $1.06 1,000+ $0.76 .76 2,000 | LARGE T&R 2000 TSSOP (PW) | 20 Distributors Avnet No stock Avnet: Silica No stock Digi-Key 1,313 Global stock Mouser Electronics 3,086 Global stock Rochester Elec. - Overstock 1,942 Not available Production -40 to 125 View
NIPDAU
Level-1-260C-UNLIM Yes Yes View View View View