SN74LVC574A-Q1 Automotive Catalog Octal Edge-Triggered D-Type Flip-Flop With 3-State Outputs | TI.com

SN74LVC574A-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive Catalog Octal Edge-Triggered D-Type Flip-Flop With 3-State Outputs

 

Description

The SN74LVC574A octal edge-triggered D-type flip-flop is designed for 2.7-V to 3.6-V VCC operation.

This device features 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads. It is particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers.

On the positive transition of the clock (CLK) input, the Q outputs are set to the logic levels at the data (D) inputs.

A buffered output-enable (OE) input can be used to place the eight outputs in either a normal logic state (high or low logic levels) or the high-impedance state. In the high-impedance state, the outputs neither load nor drive the bus lines significantly. The high-impedance state and increased drive provide the capability to drive bus lines without interface or pullup components.

OE does not affect the internal operations of the flip-flops. Old data can be retained or new data can be entered while the outputs are in the high-impedance state.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of thIs device as a translator in a mixed 3.3-V/5-V system environment.

Features

  • Qualified for Automotive Applications
  • ESD Protection Exceeds 2000 V Per
    MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • Operates From 2 V to 3.6 V
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 7 ns at 3.3 V
  • Typical VOLP (Output Ground Bounce) < 0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot) > 2 V at VCC = 3.3 V, TA = 25°C
  • Supports Mixed-Mode Signal Operation on All Ports (5-V Input/Output Voltage With 3.3-V VCC)
  • Ioff Supports Partial-Power-Down Mode Operation

Parametrics

Compare all products in D-type flip-flop Email Download to Excel
Part number Order Technology Family Input type Output type VCC (Min) (V) VCC (Max) (V) IOL (Max) (mA) IOH (Max) (mA) Rating Package Group
SN74LVC574A-Q1 Order now LVC     TTL
CMOS    
CMOS     2     3.6     24     -24     Automotive     SOIC | 20
TSSOP | 20    
SN54LVC574A Samples not available LVC     TTL
CMOS    
CMOS     2     3.6     24     -24     Military     CDIP | 20
CFP | 20    
SN74LVC574A Order now LVC     TTL
CMOS    
CMOS     1.65     3.6     24     -24     Catalog     BGA MICROSTAR JUNIOR | 20
PDIP | 20
SOIC | 20
SO | 20
SSOP | 20
TSSOP | 20
TVSOP | 20
VQFN | 20    
SN74LVC574A-EP Samples not available LVC     TTL
CMOS    
CMOS     2     3.6     24     -24     HiRel Enhanced Product     TSSOP | 20