SN74LVC823A 9-Bit Bus-Interface Flip-Flop With 3-State Outputs | TI.com

SN74LVC823A
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
9-Bit Bus-Interface Flip-Flop With 3-State Outputs

9-Bit Bus-Interface Flip-Flop With 3-State Outputs - SN74LVC823A
Datasheet
 

Description

This 9-bit bus-interface flip-flop is designed for 1.65-V to 3.6-V VCC operation.

The SN74LVC823A is designed specifically for driving highly capacitive or relatively low-impedance loads. It is particularly suitable for implementing wider buffer registers, I/O ports, bidirectional bus drivers with parity, and working registers.

With the clock-enable (CLKEN)\ input low, the nine D-type edge-triggered flip-flops enter data on the low-to-high transitions of the clock. Taking CLKEN\ high disables the clock buffer, latching the outputs. This device has noninverting data (D) inputs. Taking the clear (CLR)\ input low causes the nine Q outputs to go low, independently of the clock.

A buffered output-enable (OE)\ input can be used to place the nine outputs in either a normal logic state (high or low logic levels) or the high-impedance state. OE\ does not affect the internal operations of the latch. Previously stored data can be retained or new data can be entered while the outputs are in the high-impedance state.

Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of these devices as translators in a mixed 3.3-V/5-V system environment.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

Features

  • Operates From 1.65 V to 3.6 V
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 7.9 ns at 3.3 V
  • Typical VOLP (Output Ground Bounce)
       <0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
       >2 V at VCC = 3.3 V, TA = 25°C
  • Supports Mixed-Mode Signal Operation on All Ports (5-V Input/Output Voltage With 3.3-V VCC)
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Parametrics

Compare all products in D-type flip-flop Email Download to Excel
Part number Order Technology Family Input type Output type VCC (Min) (V) VCC (Max) (V) IOL (Max) (mA) IOH (Max) (mA) Rating Package Group
SN74LVC823A Order now LVC     TTL
CMOS    
CMOS     1.65     3.6     24     -24     Catalog     SOIC | 24
SSOP | 24
TSSOP | 24
TVSOP | 24