SN74LVTH16543-EP

ACTIVE

Product details

Supply voltage (min) (V) 2.7 Supply voltage (max) (V) 3.6 Number of channels 16 IOL (max) (mA) 64 IOH (max) (mA) -64 Input type TTL/CMOS Output type LVTTL Features Balanced outputs Technology family LVT Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125
Supply voltage (min) (V) 2.7 Supply voltage (max) (V) 3.6 Number of channels 16 IOL (max) (mA) 64 IOH (max) (mA) -64 Input type TTL/CMOS Output type LVTTL Features Balanced outputs Technology family LVT Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125
SSOP (DL) 56 190.647 mm² 18.42 x 10.35 TSSOP (DGG) 56 113.4 mm² 14 x 8.1
  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product–Change Notification
  • Qualification Pedigree(1)
  • Member of the Texas Instruments Widebus™ Family
  • State–of–the–Art Advanced BiCMOS Technology (ABT) Design for 3.3–V Operation and Low Static–Power Dissipation
  • Supports Mixed–Mode Signal Operation (5–V Input and Output Voltages With 3.3–V VCC)
  • Supports Unregulated Battery Operation Down to 2.7 V
  • Ioff and Power–Up 3–State Support Hot Insertion
  • Bus Hold on Data Inputs Eliminates the Need for External Pullup/Pulldown Resistors
  • Typical VOLP (Output Ground Bounce)
    <0.8 V at VCC = 3.3 V, TA = 25°C
  • Distributed VCC and GND Pins Minimize High–Speed Switching Noise
  • Flow–Through Architecture Optimizes PCB Layout
  • Latch–Up Performance Exceeds 500 mA Per JESD 17
  • ESD Protection Exceeds 2000 V Per MIL–STD–883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)

(1)Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

Widebus Is a trademark of Texas Instruments

  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product–Change Notification
  • Qualification Pedigree(1)
  • Member of the Texas Instruments Widebus™ Family
  • State–of–the–Art Advanced BiCMOS Technology (ABT) Design for 3.3–V Operation and Low Static–Power Dissipation
  • Supports Mixed–Mode Signal Operation (5–V Input and Output Voltages With 3.3–V VCC)
  • Supports Unregulated Battery Operation Down to 2.7 V
  • Ioff and Power–Up 3–State Support Hot Insertion
  • Bus Hold on Data Inputs Eliminates the Need for External Pullup/Pulldown Resistors
  • Typical VOLP (Output Ground Bounce)
    <0.8 V at VCC = 3.3 V, TA = 25°C
  • Distributed VCC and GND Pins Minimize High–Speed Switching Noise
  • Flow–Through Architecture Optimizes PCB Layout
  • Latch–Up Performance Exceeds 500 mA Per JESD 17
  • ESD Protection Exceeds 2000 V Per MIL–STD–883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)

(1)Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

Widebus Is a trademark of Texas Instruments

The SN74LVTH16543 is a 16–bit registered transceiver designed for low–voltage (3.3–V) VCC operation, but with the capability to provide a TTL interface to a 5–V system environment. This device can be used as two 8–bit transceivers or one 16–bit transceiver. Separate latch–enable (LEAB or LEBA) and output–enable (OEAB or OEBA) inputs are provided for each register to permit independent control in either direction of data flow.

The A–to–B enable (CEAB) input must be low to enter data from A or to output data from B. If CEAB is low and LEAB is low, the A–to–B latches are transparent; a subsequent low–to–high transition of LEAB puts the A latches in the storage mode. With CEAB and OEAB both low, the 3–state B outputs are active and reflect the data present at the output of the A latches. Data flow from B to A is similar, but requires using the CEBA, LEBA, and OEBA inputs.

Active bus–hold circuitry is provided to hold unused or floating data inputs at a valid logic level.

When VCC is between 0 and 1.5 V, the device is in the high–impedance state during power up or power down. However, to ensure the high–impedance state above 1.5 V, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current–sinking capability of the driver.

This device is fully specified for hot–insertion applications using Ioff and power–up 3–state. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down. The power–up 3–state circuitry places the outputs in the high–impedance state during power up and power down, which prevents driver conflict.

The SN74LVTH16543 is a 16–bit registered transceiver designed for low–voltage (3.3–V) VCC operation, but with the capability to provide a TTL interface to a 5–V system environment. This device can be used as two 8–bit transceivers or one 16–bit transceiver. Separate latch–enable (LEAB or LEBA) and output–enable (OEAB or OEBA) inputs are provided for each register to permit independent control in either direction of data flow.

The A–to–B enable (CEAB) input must be low to enter data from A or to output data from B. If CEAB is low and LEAB is low, the A–to–B latches are transparent; a subsequent low–to–high transition of LEAB puts the A latches in the storage mode. With CEAB and OEAB both low, the 3–state B outputs are active and reflect the data present at the output of the A latches. Data flow from B to A is similar, but requires using the CEBA, LEBA, and OEBA inputs.

Active bus–hold circuitry is provided to hold unused or floating data inputs at a valid logic level.

When VCC is between 0 and 1.5 V, the device is in the high–impedance state during power up or power down. However, to ensure the high–impedance state above 1.5 V, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current–sinking capability of the driver.

This device is fully specified for hot–insertion applications using Ioff and power–up 3–state. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down. The power–up 3–state circuitry places the outputs in the high–impedance state during power up and power down, which prevents driver conflict.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 19
Type Title Date
* Data sheet SN74LVTH16543-EP datasheet (Rev. B) 16 Jun 2006
* VID SN74LVTH16543-EP VID V6204715 21 Jun 2016
* Radiation & reliability report CLVTH16543IDGGREP Reliability Report 22 Dec 2014
* Radiation & reliability report CLVTH16543MDLREP Reliability Report 22 Dec 2014
Application note Implications of Slow or Floating CMOS Inputs (Rev. E) 26 Jul 2021
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
Application note TI IBIS File Creation, Validation, and Distribution Processes 29 Aug 2002
Application note 16-Bit Widebus Logic Families in 56-Ball, 0.65-mm Pitch Very Thin Fine-Pitch BGA (Rev. B) 22 May 2002
Application note Power-Up 3-State (PU3S) Circuits in TI Standard Logic Devices 10 May 2002
Selection guide Advanced Bus Interface Logic Selection Guide 09 Jan 2001
Application note LVT-to-LVTH Conversion 08 Dec 1998
Application note LVT Family Characteristics (Rev. A) 01 Mar 1998
Application note Bus-Interface Devices With Output-Damping Resistors Or Reduced-Drive Outputs (Rev. A) 01 Aug 1997
Application note Input and Output Characteristics of Digital Integrated Circuits 01 Oct 1996
Application note Live Insertion 01 Oct 1996
Application note Understanding Advanced Bus-Interface Products Design Guide 01 May 1996

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
SSOP (DL) 56 View options
TSSOP (DGG) 56 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos