Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Approx. Price (US$) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | SN74TVC3306DCTR | ACTIVE | -40 to 85 | 0.99 | 1ku | 1.10 | 1ku | SM8 (DCT) | 8 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Contact Distributor | SN74TVC3306DCTRE4 | ACTIVE | -40 to 85 | 0.99 | 1ku | 1.10 | 1ku | SM8 (DCT) | 8 | View | 3000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Contact Distributor | SN74TVC3306DCTRG4 | ACTIVE | -40 to 85 | 0.99 | 1ku | 1.10 | 1ku | SM8 (DCT) | 8 | View | 3000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | SN74TVC3306DCUR | ACTIVE | -40 to 85 | 0.99 | 1ku | 0.99 | 1ku | US8 (DCU) | 8 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Contact Distributor | SN74TVC3306DCURE4 | ACTIVE | -40 to 85 | 0.99 | 1ku | 0.99 | 1ku | US8 (DCU) | 8 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Contact Distributor | SN74TVC3306DCURG4 | ACTIVE | -40 to 85 | 0.99 | 1ku | 0.99 | 1ku | US8 (DCU) | 8 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 583 | 11 Mar 2002 |
Application Notes (5)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 111 | 21 Sep 2011 | 1,284 | |||
| 313 | 22 Jun 2004 | 2,615 | |||
| 1310 | 24 May 2004 | 11,908 | |||
| 857 | 28 May 2003 | 6,490 | |||
| 380 | 29 Aug 2002 | 1,710 |
Selection & Solution Guides (2)
More Literature (3)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 2938 | 07 Oct 2003 | 3,257 | ||
| 1671 | 10 Jul 2003 | 312 | ||
| 3997 | 13 Jun 2002 | 624 |
Tools & Software
Models (2)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| HSPICE Model of SN74TVC3306 | HSpice Model | ZIP | 81 KB | 14 Mar 2005 | 47 views |
| SN74TVC3306 IBIS Model (Rev. A) | IBIS Model | (Multiple Files) | 19 Apr 2005 | 27 views | |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Digital Signal Isolation Techniques | Recorded Content | On Demand |
| ESD/EMI Protection | Recorded Content | On Demand |
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| SuperSpeed USB & Thunderbolt: Overview & Comparison | Recorded Content | On Demand |
| USB: From Introduction to Rapid Development | Recorded Content | On Demand |
See More Training & Events

Cart
