SN75207B

ACTIVE

Dual High-Sensitivity Line REC

Product details

Rating Catalog Operating temperature range (°C) 0 to 70
Rating Catalog Operating temperature range (°C) 0 to 70
PDIP (N) 14 181.42 mm² 19.3 x 9.4 SOP (NS) 14 79.56 mm² 10.2 x 7.8
  • Plug-In Replacement for SN75107A and SN75107B With Improved Characteristics
  • ±10-mV Input Sensitivity
  • TTL-Compatible Circuitry
  • Standard Supply Voltages . . . ±5 V
  • Differential Input Common-Mode Voltage Range of ±3 V
  • Strobe Inputs for Channel Selection
  • Totem-Pole Outputs
  • SN75207B Has Diode-Protected Input Stage for Power-Off Condition
  • Sense Amplifier for MOS Memories
  • Dual Comparator
  • High-Sensitivity Line Receiver

  • Plug-In Replacement for SN75107A and SN75107B With Improved Characteristics
  • ±10-mV Input Sensitivity
  • TTL-Compatible Circuitry
  • Standard Supply Voltages . . . ±5 V
  • Differential Input Common-Mode Voltage Range of ±3 V
  • Strobe Inputs for Channel Selection
  • Totem-Pole Outputs
  • SN75207B Has Diode-Protected Input Stage for Power-Off Condition
  • Sense Amplifier for MOS Memories
  • Dual Comparator
  • High-Sensitivity Line Receiver

The SN75207B is a terminal-for-terminal replacement for the SN75107B. The improved input sensitivity makes it more suitable for MOS memory sense amplifiers and can result in faster memory cycles. Improved sensitivity also makes it more useful in line-receiver applications by allowing use of longer transmission line lengths. The SN75207B features a TTL-compatible, active-pullup output.

Input protection diodes are in series with the collectors of the differential-input transistors of the SN75207B. These diodes are useful in certain party-line systems that may have multiple VCC+ power supplies and may be operated with some of the VCC+ supplies turned off. In such a system, if a supply is turned off and allowed to go to ground, the equivalent input circuit connected to that supply would be as follows:

This would be a problem in specific systems that might have the transmission lines biased to some potential greater than 1.4 V.

This device is characterized for operation from 0°C to 70°C.

The SN75207B is a terminal-for-terminal replacement for the SN75107B. The improved input sensitivity makes it more suitable for MOS memory sense amplifiers and can result in faster memory cycles. Improved sensitivity also makes it more useful in line-receiver applications by allowing use of longer transmission line lengths. The SN75207B features a TTL-compatible, active-pullup output.

Input protection diodes are in series with the collectors of the differential-input transistors of the SN75207B. These diodes are useful in certain party-line systems that may have multiple VCC+ power supplies and may be operated with some of the VCC+ supplies turned off. In such a system, if a supply is turned off and allowed to go to ground, the equivalent input circuit connected to that supply would be as follows:

This would be a problem in specific systems that might have the transmission lines biased to some potential greater than 1.4 V.

This device is characterized for operation from 0°C to 70°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
SN65C1167E ACTIVE Dual Differential Drivers and Receivers With +/-8-kV IEC ESD Protection Dual-channel version with integrated drivers and receivers

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Dual Sense Amplifier For MOS Memories Or Dual High-Sensitivity Line Receivers datasheet (Rev. C) 01 Mar 1997

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
PDIP (N) 14 View options
SOP (NS) 14 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos