SLRS007C November 1986 – January 2015 SN754410
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
VCC1 is 5 V ± 0.5 V and VCC2 can be same supply as VCC1 or a higher voltage supply with peak voltage up to 36 V. Bypass capacitors of 0.1 uF or greater should be used at VCC1 and VCC2 pins. There are no power up or power down supply sequence order requirements.