Home Power management Power switches Low-side switches

SN75477

ACTIVE

100-V dual peripheral driver with NAND logic inputs

Product details

Drivers per package 2 Switching voltage (max) (V) 55 Output voltage (max) (V) 100 Peak output current (A) 0.5 Delay time (typ) (ns) 200 Input compatibility CMOS, TTL Vol at lowest spec current (typ) (mV) 160 Iout/ch (max) (mA) 400 Iout_off (typ) (µA) 1 Rating Catalog Operating temperature range (°C) 0 to 70 FET Internal Imax (A) 0.4 Device type Low-side switches Function Automotive load dump compatibility, Inductive load compatibility
Drivers per package 2 Switching voltage (max) (V) 55 Output voltage (max) (V) 100 Peak output current (A) 0.5 Delay time (typ) (ns) 200 Input compatibility CMOS, TTL Vol at lowest spec current (typ) (mV) 160 Iout/ch (max) (mA) 400 Iout_off (typ) (µA) 1 Rating Catalog Operating temperature range (°C) 0 to 70 FET Internal Imax (A) 0.4 Device type Low-side switches Function Automotive load dump compatibility, Inductive load compatibility
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6
  • Characterized for Use to 300 mA
  • No Output Latch-Up at 55 V (After Conducting 300 mA)
  • High-Voltage Outputs (100 V Typ)
  • Output Clamp Diodes for Transient Suppression (300 mA, 70 V)
  • TTL- or MOS-Compatible Diode-Clamped Inputs
  • pnp Transistor Inputs Reduce Input Current
  • Standard Supply Voltage
  • Suitable for Hammer-Driver Applications
  • Plastic DIP (P) With Copper-Lead Frame Provides Cooler Operation and Improved Reliability

  • Characterized for Use to 300 mA
  • No Output Latch-Up at 55 V (After Conducting 300 mA)
  • High-Voltage Outputs (100 V Typ)
  • Output Clamp Diodes for Transient Suppression (300 mA, 70 V)
  • TTL- or MOS-Compatible Diode-Clamped Inputs
  • pnp Transistor Inputs Reduce Input Current
  • Standard Supply Voltage
  • Suitable for Hammer-Driver Applications
  • Plastic DIP (P) With Copper-Lead Frame Provides Cooler Operation and Improved Reliability

The SN75476 through SN75478 are dual peripheral drivers designed for use in systems that require high current, high voltage, and fast switching times. The SN75476, SN75477, and SN75478 provide AND, NAND, and OR drivers respectively. These devices have diode-clamped inputs as well as high-current, high-voltage clamp diodes on the outputs for inductive transient protection.

The SN75476, SN75477, and SN75478 drivers are characterized for operation from 0°C to 70°C.

The SN75476 through SN75478 are dual peripheral drivers designed for use in systems that require high current, high voltage, and fast switching times. The SN75476, SN75477, and SN75478 provide AND, NAND, and OR drivers respectively. These devices have diode-clamped inputs as well as high-current, high-voltage clamp diodes on the outputs for inductive transient protection.

The SN75476, SN75477, and SN75478 drivers are characterized for operation from 0°C to 70°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
ULN2003A ACTIVE 50-V, 7-ch darlington transistor array, -20C to 70C Seven channels, lower output voltage rating (50V) and no integrated NAND logic gate control

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Dual Peripheral Driver datasheet (Rev. A) 01 Nov 1995

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
PDIP (P) 8 View options
SOIC (D) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos