SN75ALS057

ACTIVE

Trapezoidal-Waveform Interface Bus Transceiver

Product details

Rating Catalog Operating temperature range (°C) 0 to 70
Rating Catalog Operating temperature range (°C) 0 to 70
SOIC (DW) 20 131.84 mm² 12.8 x 10.3
  • Suitable for IEEE Standard 896 Applications
  • SN75ALS056 is an Octal Transceiver
  • SN75ALS057 is a Quad Transceiver
  • High-Speed Advanced Low-Power Schottky (ALS) Circuitry
  • Low Power Dissipation:
  • 52.5 mW/Channel Max
  • High-Impedance pnp Inputs
  • Logic-Level 1-V Bus Swing Reduces Power Consumption
  • Trapezoidal Bus Output Waveform Reduces Noise Coupling to Adjacent Lines
  • Power-Up/Power-Down Protection
  • (Glitch Free)
  • Open-Collector Driver Outputs Allow Wired-OR Connections
  • Designed to Be a Faster, Lower-Power Functional Equivalent of National DS3896, DS3897
  • The transceivers are suitable for IEEE Standard 896 applications to the extent of the operating conditions and characteristics specified in this data sheet.

  • Suitable for IEEE Standard 896 Applications
  • SN75ALS056 is an Octal Transceiver
  • SN75ALS057 is a Quad Transceiver
  • High-Speed Advanced Low-Power Schottky (ALS) Circuitry
  • Low Power Dissipation:
  • 52.5 mW/Channel Max
  • High-Impedance pnp Inputs
  • Logic-Level 1-V Bus Swing Reduces Power Consumption
  • Trapezoidal Bus Output Waveform Reduces Noise Coupling to Adjacent Lines
  • Power-Up/Power-Down Protection
  • (Glitch Free)
  • Open-Collector Driver Outputs Allow Wired-OR Connections
  • Designed to Be a Faster, Lower-Power Functional Equivalent of National DS3896, DS3897
  • The transceivers are suitable for IEEE Standard 896 applications to the extent of the operating conditions and characteristics specified in this data sheet.

The SN75ALS056 is an eight-channel, monolithic, high-speed, advanced low-power Schottky (ALS) device designed for two-way data communication in a densely populated backplane. The SN75ALS057 is a four-channel version with independent driver-input (Dn) and receiver-output (Rn) pins and a separate driver disable for each driver (En).

These transceivers feature open-collector driver outputs with series Schottky diodes to reduce capacitive loading to the bus. By using a 2-V pullup termination on the bus, the output signal swing is approximately 1 V, which reduces the power necessary to drive the bus load capacitance. The driver outputs generate trapezoidal waveforms that reduce crosstalk between channels. The drivers are capable of driving an equivalent dc load as low as 18.5 . The receivers have internal low-pass filters to further improve noise immunity.

The SN75ALS056 and SN75ALS057 are characterized for operation from 0°C to 70°C.

The SN75ALS056 is an eight-channel, monolithic, high-speed, advanced low-power Schottky (ALS) device designed for two-way data communication in a densely populated backplane. The SN75ALS057 is a four-channel version with independent driver-input (Dn) and receiver-output (Rn) pins and a separate driver disable for each driver (En).

These transceivers feature open-collector driver outputs with series Schottky diodes to reduce capacitive loading to the bus. By using a 2-V pullup termination on the bus, the output signal swing is approximately 1 V, which reduces the power necessary to drive the bus load capacitance. The driver outputs generate trapezoidal waveforms that reduce crosstalk between channels. The drivers are capable of driving an equivalent dc load as low as 18.5 . The receivers have internal low-pass filters to further improve noise immunity.

The SN75ALS056 and SN75ALS057 are characterized for operation from 0°C to 70°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
THVD1500 ACTIVE 5-V RS-485 transceiver up to 500 kbps with ±8-kV IEC ESD protection Improved 8kV IEC ESD

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Trapezoidal-Waveform Interface Bus Transceivers datasheet (Rev. G) 01 Jun 1998

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
SOIC (DW) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos