SN75C188

ACTIVE

Quadruple Low-Power Line Driver

Product details

Drivers per package 4 Receivers per package 0 Logic voltage (min) (V) 12 Data rate (max) (Mbps) 0.3 Main supply voltage (nom) (V) 12 ESD HBM (kV) 2 Rating Catalog Operating temperature range (°C) 0 to 70 Vout (typ) (V) 10
Drivers per package 4 Receivers per package 0 Logic voltage (min) (V) 12 Data rate (max) (Mbps) 0.3 Main supply voltage (nom) (V) 12 ESD HBM (kV) 2 Rating Catalog Operating temperature range (°C) 0 to 70 Vout (typ) (V) 10
PDIP (N) 14 181.42 mm² 19.3 x 9.4 SOIC (D) 14 51.9 mm² 8.65 x 6 SOP (NS) 14 79.56 mm² 10.2 x 7.8 SSOP (DB) 14 48.36 mm² 6.2 x 7.8
  • Bi-MOS Technology With TTL and CMOS Compatibility
  • Meets or Exceeds the Requirements of ANSI EIA/TIA-232-E and ITU Recommendation V.28
  • Very Low Quiescent Current...95 uA Typ VCC± = ±12 V
  • Current-Limited Outputs...10 mA Typ
  • CMOS-and TTL-Compatible Inputs
  • On-Chip Slew Rate Limited to 30 V/us max
  • Flexible Supply Voltage Range
  • Characterized at VCC± of ±4.5 V and ±15 V
  • Functionally Interchangeable With Texas Instruments SN75188, Motorola MC1488, and National Semiconductor DS14C88
  • Bi-MOS Technology With TTL and CMOS Compatibility
  • Meets or Exceeds the Requirements of ANSI EIA/TIA-232-E and ITU Recommendation V.28
  • Very Low Quiescent Current...95 uA Typ VCC± = ±12 V
  • Current-Limited Outputs...10 mA Typ
  • CMOS-and TTL-Compatible Inputs
  • On-Chip Slew Rate Limited to 30 V/us max
  • Flexible Supply Voltage Range
  • Characterized at VCC± of ±4.5 V and ±15 V
  • Functionally Interchangeable With Texas Instruments SN75188, Motorola MC1488, and National Semiconductor DS14C88

The SN75C188 is a monolithic, low-power, quadruple line driver that interfaces data terminal equipment with data communications equipment. This device is designed to conform to ANSI Standard EIA/TIA-232-E.

An external diode in series with each supply-voltage terminal is needed to protect the SN75C188 under certain fault conditions to comply with EIA/TIA-232-E.

The SN75C188 is characterized for operation from 0°C to 70°C.

H = high level, L = low level,
X = don't care

The SN75C188 is a monolithic, low-power, quadruple line driver that interfaces data terminal equipment with data communications equipment. This device is designed to conform to ANSI Standard EIA/TIA-232-E.

An external diode in series with each supply-voltage terminal is needed to protect the SN75C188 under certain fault conditions to comply with EIA/TIA-232-E.

The SN75C188 is characterized for operation from 0°C to 70°C.

H = high level, L = low level,
X = don't care

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Quadruple Low-Power Line Drivers datasheet (Rev. F) 01 Mar 1997

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
PDIP (N) 14 View options
SOIC (D) 14 View options
SOP (NS) 14 View options
SSOP (DB) 14 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos