SN75C198

ACTIVE

Quadruple Low-Power Line Drivers

Product details

Drivers per package 4 Receivers per package 0 Logic voltage (min) (V) 12 Data rate (max) (Mbps) 0.3 Main supply voltage (nom) (V) 12 ESD HBM (kV) 0 Rating Catalog Operating temperature range (°C) 0 to 70 Vout (typ) (V) 10
Drivers per package 4 Receivers per package 0 Logic voltage (min) (V) 12 Data rate (max) (Mbps) 0.3 Main supply voltage (nom) (V) 12 ESD HBM (kV) 0 Rating Catalog Operating temperature range (°C) 0 to 70 Vout (typ) (V) 10
PDIP (N) 14 181.42 mm² 19.3 x 9.4 SOIC (D) 14 51.9 mm² 8.65 x 6
  • Meets ANSI EIA/TIA-232-E and ITU Recommendation V.28
  • Very Low Supply Current
  • Sleep Mode:
    3-State Outputs in High-Impedance State Ultra-Low Supply Current...17 uA Typ
  • Improved Functional Replacement for:
    SN75188,
    Motorola MC1488,
    National Semiconductor DS14C88, and
    DS1488
  • CMOS- and TTL-Compatible Data Inputs
  • On-Chip Slew-Rate Limit...30 V/us
  • Output Current Limit...10 mA Typ
  • Wide Supply Voltage Range...±4.5 V
    to ±15 V
  • Meets ANSI EIA/TIA-232-E and ITU Recommendation V.28
  • Very Low Supply Current
  • Sleep Mode:
    3-State Outputs in High-Impedance State Ultra-Low Supply Current...17 uA Typ
  • Improved Functional Replacement for:
    SN75188,
    Motorola MC1488,
    National Semiconductor DS14C88, and
    DS1488
  • CMOS- and TTL-Compatible Data Inputs
  • On-Chip Slew-Rate Limit...30 V/us
  • Output Current Limit...10 mA Typ
  • Wide Supply Voltage Range...±4.5 V
    to ±15 V

The SN75C198 is a monolithic low-power BI-MOS device containing four low-power line drivers designed to interface data terminal equipment (DTE) with data circuit-terminating equipment (DCE) in conformance with the specifications of ANSI EIA/TIA-232-E. The drivers of the SN75C198 are similar to those of the SN75C188 quadruple driver. The drivers have a controlled-output slew rate that is limited to a maximum of 30 V/us. This feature eliminates the need for external components.

The sleep-mode input, SM\, can switch the outputs to high impedance, which avoids the transmission of corrupted data during power-up and allows significant system power savings during data-off periods.

The SN75C198 is characterized for operation from 0°C to 70°C.

H = high level, L = low level,
X = irrelevant, Z= high impedance

The SN75C198 is a monolithic low-power BI-MOS device containing four low-power line drivers designed to interface data terminal equipment (DTE) with data circuit-terminating equipment (DCE) in conformance with the specifications of ANSI EIA/TIA-232-E. The drivers of the SN75C198 are similar to those of the SN75C188 quadruple driver. The drivers have a controlled-output slew rate that is limited to a maximum of 30 V/us. This feature eliminates the need for external components.

The sleep-mode input, SM\, can switch the outputs to high impedance, which avoids the transmission of corrupted data during power-up and allows significant system power savings during data-off periods.

The SN75C198 is characterized for operation from 0°C to 70°C.

H = high level, L = low level,
X = irrelevant, Z= high impedance

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
MAX3237E ACTIVE 3- to 5.5-V multichannel 1Mbps RS-232 line driver/receiver with +/-15-kV IEC-ESD protection Five-channel version with improved ESD

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Quadruple Low-Power Line Drivers datasheet (Rev. C) 01 Mar 1997

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
PDIP (N) 14 View options
SOIC (D) 14 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos