SN75C3222 3-V To 5.5-V Multichannel RS-232 Compatible Line Driver/Receiver | TI.com

SN75C3222 (ACTIVE)

3-V To 5.5-V Multichannel RS-232 Compatible Line Driver/Receiver

 

Recommended alternative parts

  • TRSF3222E  -  The commercial temp device has the SAME FUNCTIONALITY/PINOUT as the compared device but includes enhanced IEC61000-4-2 ESD Protection.
  • SN75C3222E  -  TI recommends SN75C3222E in new designs. The SN75C3222E is an improved direct drop-in replacement for the SN75C3222

Description

The SN65C3222 and SN75C3222 consist of two line drivers, two line receivers, and a dual charge-pump circuit with ±15-kV ESD protection pin to pin (serial-port connection pins, including GND). The devices provide the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 3-V to 5.5-V supply. The devices operate at data signaling rates up to 1 Mbit/s and a driver output slew rate of 24 V/µs to 150 V/µs.

The SN65C3222 and SN75C3222 can be placed in the power-down mode by setting PWRDOWN\ low, which draws only 1 µA from the power supply. When the devices are powered down, the receivers remain active while the drivers are placed in the high-impedance state. Also, during power down, the onboard charge pump is disabled, V+ is lowered to VCC, and V– is raised toward GND. Receiver outputs also can be placed in the high-impedance state by setting EN\ high.

Features

  • Operates With 3-V to 5.5-V VCC Supply
  • Operates up to 1 Mbit/s
  • Low Standby Current ...1 µA Typical
  • External Capacitors ...4 × 0.1 µF
  • Accepts 5-V Logic Input With 3.3-V Supply
  • RS-232 Bus-Pin ESD Protection Exceeds ±15 kV Using Human-Body Model (HBM)
  • Applications
    • Battery-Powered Systems, PDAs, Notebooks, Laptops, Palmtop PCs, and Hand-Held Equipment

View more

Parametrics Compare all products in RS-232

 
Drivers per package
Receivers per package
Logic voltage (Min) (V)
Data rate (Max) (kbps)
Main supply voltage (Nom) (V)
Features
ESD HBM (kV)
Rating
Operating temperature range (C)
Package Group
SN75C3222 SN65C3222
2     2    
2     2    
3.3     3.3    
1000     1000    
3.3
5    
3.3
5    
Powerdown     Auto-Powerdown    
15     15    
Catalog     Catalog    
0 to 70     -40 to 85    
SOIC | 20
TSSOP | 20    
SOIC | 20
SSOP | 20
TSSOP | 20