SN75DP118 Display Port 1:1 Repeater | TI.com

SN75DP118 (ACTIVE) Display Port 1:1 Repeater

Display Port 1:1 Repeater - SN75DP118
Datasheet
 

Description

The SN75DP118 is a one Dual-Mode DisplayPort input to one Dual-Mode DisplayPort output. The output follows the input signal in a manner that provides the highest level of signal integrity while supporting the EMI benefits of spread spectrum clocking. The SN75DP118 data rates of up to 2.7 Gbps through each link for a total throughput of up to 10.8 Gbps can be realized.

In addition to the DisplayPort high speed signal lines, the SN75DP118 also supports the Hot Plug Detect (HPD) and Cable Adapter Detect (CAD) channels.

The SN75DP118 is characterized for operation over ambient air temperature of 0°C to 85°C.

Features

  • Supports Data Rates up to 2.7 Gbps
  • Supports Dual-Mode DisplayPort
  • Output Waveform Mimics Input Waveform Characteristics
  • Enhanced ESD: 12 KV on all pins
  • Enhanced Commercial Temperature Range: 0°C to 85°C
  • 36 Pin 6 × 6 QFN Package
  • APPLICATIONS
    • Personal Computer Market
      • Desktop PC
      • Notebook PC
      • Docking Station
      • Standalone Video Card

Parametrics

Compare all products in Retimers, redrivers, equalizers & switches/muxes Email Download to Excel
Part number Order Device type Protocols Speed (Max) (Gbps) Supply voltage (V) Number of channels (#) ICC (Max) (mA) Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
SN75DP118 Order now Redriver     DisplayPort     2.7     5     1     55     0 to 85     VQFN | 36     36VQFN: 36 mm2: 6 x 6 (VQFN | 36)    
SN75DP119 Order now Redriver     DisplayPort     2.7     3.3     1
2    
41     -40 to 85     VQFN | 14
VQFN | 36    
14VQFN: 12 mm2: 3.5 x 3.5 (VQFN | 14)
36VQFN: 36 mm2: 6 x 6 (VQFN | 36)    
SN75DP120 Order now Redriver     DisplayPort     2.7     3.3     1     200     0 to 85     VQFN | 36     36VQFN: 36 mm2: 6 x 6 (VQFN | 36)    
SN75DP130 Order now Redriver     DisplayPort     5.4     3.3     1     230     0 to 85     VQFN | 48     48VQFN: 49 mm2: 7 x 7 (VQFN | 48)