SN75DP159

ACTIVE

6-Gbps DP++ 1.1 to HDMI 2.0 retimer 0 to 85C operating temperature

Product details

Type Retimer Protocols HDMI Rating Catalog Speed (max) (Gbps) 6 Number of channels 4 Supply voltage (V) 1.1, 3.3 Operating temperature range (°C) 0 to 85
Type Retimer Protocols HDMI Rating Catalog Speed (max) (Gbps) 6 Number of channels 4 Supply voltage (V) 1.1, 3.3 Operating temperature range (°C) 0 to 85
VQFN (RGZ) 48 49 mm² 7 x 7 WQFN (RSB) 40 25 mm² 5 x 5
  • AC-coupled TMDS or DisplayPort Dual-Mode Physical Layer Input to HDMI2.0b TMDS Physical Layer Output Supporting up to 6 Gbps Data Rate, Compatible with HDMI2.0b Electrical Parameters
  • Supporting DisplayPort Dual-Mode Standard Version 1.1
  • Adaptive Receiver Equalizer and Programmable Fixed Equalizer up to 16.5 dB
  • High Speed Lane Control, Pre-emphasis and Transmit Swing, and Slew Rate Control
  • I2C or Pin Strap Programmable
  • Supports Type-2 I2C-over-AUX to DDC Bridge
  • Integrated TMDS Level Translator and CDR
  • Active I2C[4] Buffer
  • Input Swap on Main Lanes
  • Low Power Consumption
  • Low Power Consumption
    • –435 mW Active at 6-Gbps and –10 mW at Shutdown State
  • Both Extended Commercial and Industrial Temperature Device Options
  • 40-pin, 0.4 mm Pitch, 5 mm x 5 mm, WQFN Package, Pin Compatible to the TPD158 Redriver
  • 40-pin, 0.5 mm Pitch, 7 mm x 7 mm, VQFN Package
  • AC-coupled TMDS or DisplayPort Dual-Mode Physical Layer Input to HDMI2.0b TMDS Physical Layer Output Supporting up to 6 Gbps Data Rate, Compatible with HDMI2.0b Electrical Parameters
  • Supporting DisplayPort Dual-Mode Standard Version 1.1
  • Adaptive Receiver Equalizer and Programmable Fixed Equalizer up to 16.5 dB
  • High Speed Lane Control, Pre-emphasis and Transmit Swing, and Slew Rate Control
  • I2C or Pin Strap Programmable
  • Supports Type-2 I2C-over-AUX to DDC Bridge
  • Integrated TMDS Level Translator and CDR
  • Active I2C[4] Buffer
  • Input Swap on Main Lanes
  • Low Power Consumption
  • Low Power Consumption
    • –435 mW Active at 6-Gbps and –10 mW at Shutdown State
  • Both Extended Commercial and Industrial Temperature Device Options
  • 40-pin, 0.4 mm Pitch, 5 mm x 5 mm, WQFN Package, Pin Compatible to the TPD158 Redriver
  • 40-pin, 0.5 mm Pitch, 7 mm x 7 mm, VQFN Package

The SNx5DP159 device is a dual mode[1] DisplayPort to transition-minimized differential signal (TMDS) retimer supporting digital video interface (DVI) 1.0 and high-definition multimedia interface (HDMI) 1.4b and 2.0b output signals. The SNx5DP159 device supports the dual mode standard version 1.1 type 1 and type 2 through the DDC link or AUX channel. The SNx5DP159 device supports data rate up to 6-Gbps per data lane to support Ultra HD (4K × 2K / 60-Hz) 8-bits per color high-resolution video and HDTV with 16-bit color depth at 1080p (1920 × 1080 / 60-Hz). The SNx5DP159 device can automatically configure itself as a re-driver at data rates <1 Gbps, or as a retimer at more than this data rate. This feature can be turned off through I2C[4] programming.

For signal integrity, the SNx5DP159 device implements several features. The SNx5DP159 receiver supports both adaptive and fixed equalization to clean up inter-symbol interference (ISI) jitter or loss from the bandwidth-limited board traces or cables. When working as a retimer, the embedded clock data recovery (CDR) cleans up the input high frequency and random jitter from video source. The transmitter provides several features for passing compliance and reducing system-level design issues like de-emphasis, which compensates for the attenuation when driving long cables or high-loss board traces. The SNx5DP159 device also includes TMDS output amplitude adjust using an external resistor on the Vsadj pin, source termination selection, and output slew rate control. Device operation and configuration can be programmed by pin strapping or I2C[4].

The SNx5DP159 device implements several methods for power management and active power reduction.

The SNx5DP159 receiver uses several methods to determine whether the application supports HDMI1.4b[2] or HDMI2.0[3] data rates. The SNx5DP159 receiver comes in two packages: a 40-pin RSB supporting space-constrained applications and a 48-pin RGZ version supporting the full feature set for DisplayPort dual-mode standard version 1.1 in applications such as dongles.

The SN65DP159 device is characterized for an industrial operational temperature range from –40°C to 85°C.

The SN75DP159 device is characterized for an extended commercial operational temperature range from 0°C to 85°C.

The SNx5DP159 device is a dual mode[1] DisplayPort to transition-minimized differential signal (TMDS) retimer supporting digital video interface (DVI) 1.0 and high-definition multimedia interface (HDMI) 1.4b and 2.0b output signals. The SNx5DP159 device supports the dual mode standard version 1.1 type 1 and type 2 through the DDC link or AUX channel. The SNx5DP159 device supports data rate up to 6-Gbps per data lane to support Ultra HD (4K × 2K / 60-Hz) 8-bits per color high-resolution video and HDTV with 16-bit color depth at 1080p (1920 × 1080 / 60-Hz). The SNx5DP159 device can automatically configure itself as a re-driver at data rates <1 Gbps, or as a retimer at more than this data rate. This feature can be turned off through I2C[4] programming.

For signal integrity, the SNx5DP159 device implements several features. The SNx5DP159 receiver supports both adaptive and fixed equalization to clean up inter-symbol interference (ISI) jitter or loss from the bandwidth-limited board traces or cables. When working as a retimer, the embedded clock data recovery (CDR) cleans up the input high frequency and random jitter from video source. The transmitter provides several features for passing compliance and reducing system-level design issues like de-emphasis, which compensates for the attenuation when driving long cables or high-loss board traces. The SNx5DP159 device also includes TMDS output amplitude adjust using an external resistor on the Vsadj pin, source termination selection, and output slew rate control. Device operation and configuration can be programmed by pin strapping or I2C[4].

The SNx5DP159 device implements several methods for power management and active power reduction.

The SNx5DP159 receiver uses several methods to determine whether the application supports HDMI1.4b[2] or HDMI2.0[3] data rates. The SNx5DP159 receiver comes in two packages: a 40-pin RSB supporting space-constrained applications and a 48-pin RGZ version supporting the full feature set for DisplayPort dual-mode standard version 1.1 in applications such as dongles.

The SN65DP159 device is characterized for an industrial operational temperature range from –40°C to 85°C.

The SN75DP159 device is characterized for an extended commercial operational temperature range from 0°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 12
Type Title Date
* Data sheet SNx5DP159 6-Gbps AC-Coupled TMDS™ to HDMI™ Level Shifter Retimer datasheet (Rev. G) PDF | HTML 17 Mar 2020
Application note DP159 and DP149 Configuration Guide 13 Dec 2019
Application note SN75DP159 Schematic Checklist 28 Aug 2019
Application note High-Speed Layout Guidelines for Signal Conditioners and USB Hubs 14 Jun 2018
User guide Pattern Verifier and Generator User's Guide 27 Apr 2018
User guide SNx5DP159RSB - TDP158RSB Transition Document (Rev. A) 26 Feb 2018
Technical article How to select a redriver or retimer for HDMI 2.0 jitter cleansing PDF | HTML 01 May 2017
Technical article How to select the right retimer for HDMI 2.0 applications PDF | HTML 27 Sep 2016
Technical article How to reduce jitter and improve signal integrity in source and sink system design PDF | HTML 11 Jul 2016
Technical article HDMI 2.0: How to generate cleaner signals over long traces, connectors and cables PDF | HTML 21 Jun 2016
White paper Build a true fidelity system using video signal conditioners 09 Jun 2016
Application note DP159 as DisplayPort Retimer 03 Aug 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DP159RGZEVM — DP159RGZEVM Evaluation Module

The DP159RSBEVM is a PCB created to help customers evaluate the DP159 device for video applications.  The EVM has a DP connection for the source and a HDMI connection for the sink.  J2 is a standard DP connector (Molex 47272-0001).  P2 is a standard HDMI connector (Molex (...)

User guide: PDF
Not available on TI.com
Evaluation board

DP159RSBEVM — DP159RSBEVM Evaluation Module

The DP159RSBEVM is a PCB created to help customers evaluate the DP159 device for video applications.  The EVM has a DP connection for the source and a HDMI connection for the sink.  J2 is a standard DP connector (Molex 47272-0001).  P2 is a standard HDMI connector (Molex (...)

User guide: PDF
Not available on TI.com
Software programming tool

SLLC455 EyeScan Tool

lock = Requires export approval (1 minute)
Supported products & hardware

Supported products & hardware

Products
HDMI, DisplayPort & MIPI ICs
SN65DP149 3.4-Gbps DP++ 1.1 to HDMI 1.4b retimer -40 to 85C operating temperature SN65DP159 6-Gbps DP++ 1.1 to HDMI 2.0 retimer -40 to 85C operating temperature SN75DP149 3.4-Gbps DP++ 1.1 to HDMI 1.4b retimer 0 to 70C operating temperature SN75DP159 6-Gbps DP++ 1.1 to HDMI 2.0 retimer 0 to 85C operating temperature TMDS171 3.4-Gbps HDMI 1.4b TMDS retimer TMDS181 6-Gbps HDMI 2.0 TMDS retimer
Hardware development
Evaluation board
DP149RSBEVM DP149 3.4 Gbps DP++ to HDMI Retimer Evaluation Module DP159RGZEVM DP159RGZEVM Evaluation Module DP159RSBEVM DP159RSBEVM Evaluation Module TMDS171RGZEVM TMDS171 3.4-Gbps TMDS retimer in the RGZ package evaluation module TMDS181RGZEVM TMDS181 6-Gbps TMDS retimer in the RGZ package evaluation module
Simulation model

SNx5DP159 IBIS-AMI Model

SLLM414.ZIP (18723 KB) - IBIS-AMI Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
VQFN (RGZ) 48 View options
WQFN (RSB) 40 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos