SN75LBC184

ACTIVE

Transient Voltage Suppression Differential Transceiver

Product details

Number of receivers 1 Number of transmitters 1 Duplex Half Supply voltage (nom) (V) 5 Signaling rate (max) (MBits) 0.25 IEC 61000-4-2 contact (±V) 30000 Fault protection (V) -15 to 15 Common-mode range (V) -7 to 12 Number of nodes 128 Features IEC ESD protection, Surge protection Isolated No Supply current (max) (µA) 25000 Rating Catalog Operating temperature range (°C) 0 to 70
Number of receivers 1 Number of transmitters 1 Duplex Half Supply voltage (nom) (V) 5 Signaling rate (max) (MBits) 0.25 IEC 61000-4-2 contact (±V) 30000 Fault protection (V) -15 to 15 Common-mode range (V) -7 to 12 Number of nodes 128 Features IEC ESD protection, Surge protection Isolated No Supply current (max) (µA) 25000 Rating Catalog Operating temperature range (°C) 0 to 70
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6
  • Integrated Transient Voltage Suppression
  • ESD Protection for Bus Terminals Exceeds:
    ±30 kV IEC 61000-4-2, Contact Discharge
    ±15 kV IEC 61000-4-2, Air-Gap Discharge
    ±15 kV EIA/JEDEC Human Body Model
  • Circuit Damage Protection of 400-W Peak
    (Typical) Per IEC 61000-4-5
  • Controlled Driver Output-Voltage Slew Rates
    Allow Longer Cable Stub Lengths
  • 250-kbps in Electrically Noisy Environments
  • Open-Circuit Fail-Safe Receiver Design
  • 1/4 Unit Load Allows for 128 Devices Connected
    on Bus
  • Thermal Shutdown Protection
  • Power-Up and Power-Down Glitch Protection
  • Each Transceiver Meets or Exceeds the
    Requirements of TIA/EIA-485 (RS-485) and
    ISO/IEC 8482:1993(E) Standards
  • Low Disabled Supply Current 300 µA Maximum
  • Pin Compatible With SN75176
  • Integrated Transient Voltage Suppression
  • ESD Protection for Bus Terminals Exceeds:
    ±30 kV IEC 61000-4-2, Contact Discharge
    ±15 kV IEC 61000-4-2, Air-Gap Discharge
    ±15 kV EIA/JEDEC Human Body Model
  • Circuit Damage Protection of 400-W Peak
    (Typical) Per IEC 61000-4-5
  • Controlled Driver Output-Voltage Slew Rates
    Allow Longer Cable Stub Lengths
  • 250-kbps in Electrically Noisy Environments
  • Open-Circuit Fail-Safe Receiver Design
  • 1/4 Unit Load Allows for 128 Devices Connected
    on Bus
  • Thermal Shutdown Protection
  • Power-Up and Power-Down Glitch Protection
  • Each Transceiver Meets or Exceeds the
    Requirements of TIA/EIA-485 (RS-485) and
    ISO/IEC 8482:1993(E) Standards
  • Low Disabled Supply Current 300 µA Maximum
  • Pin Compatible With SN75176

The SN75LBC184 and SN65LBC184 devices are differential data line transceivers in the trade-standard footprint of the SN75176 with built-in protection against high-energy noise transients. This feature provides a substantial increase in reliability for better immunity to noise transients coupled to the data cable over most existing devices. Use of these circuits provides a reliable low-cost direct-coupled (with no isolation transformer) data line interface without requiring any external components.

The SN75LBC184 and SN65LBC184 can withstand overvoltage transients of 400-W peak (typical). The conventional combination wave called out in IEC 61000-4-5 simulates the overvoltage transient and models a unidirectional surge caused by overvoltages from switching and secondary lightning transients.

The SN75LBC184 and SN65LBC184 devices are differential data line transceivers in the trade-standard footprint of the SN75176 with built-in protection against high-energy noise transients. This feature provides a substantial increase in reliability for better immunity to noise transients coupled to the data cable over most existing devices. Use of these circuits provides a reliable low-cost direct-coupled (with no isolation transformer) data line interface without requiring any external components.

The SN75LBC184 and SN65LBC184 can withstand overvoltage transients of 400-W peak (typical). The conventional combination wave called out in IEC 61000-4-5 simulates the overvoltage transient and models a unidirectional surge caused by overvoltages from switching and secondary lightning transients.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
THVD1419 ACTIVE 3.3-V to 5-V RS-485 transceiver with surge protection Pin-to-pin device that offers integrated IEC surge (2.5-kV), IEC ESD protection (8-kV contact discharge), IEC EFT (4-kV noise immunity), and extended common vol

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet SNx5LBC184 Differential Transceiver With Transient Voltage Suppression datasheet (Rev. I) PDF | HTML 30 Jun 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
PDIP (P) 8 View options
SOIC (D) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos