SN75LBC187

ACTIVE

Multichannel EIA-232 Driver/Receiver With Charge Pump

Product details

Drivers per package 3 Receivers per package 5 Logic voltage (min) (V) 5 Data rate (max) (Mbps) 0.12 Main supply voltage (nom) (V) 5 ESD HBM (kV) 0 Rating Catalog Operating temperature range (°C) 0 to 70 Vout (typ) (V) 7
Drivers per package 3 Receivers per package 5 Logic voltage (min) (V) 5 Data rate (max) (Mbps) 0.12 Main supply voltage (nom) (V) 5 ESD HBM (kV) 0 Rating Catalog Operating temperature range (°C) 0 to 70 Vout (typ) (V) 7
SSOP (DB) 28 79.56 mm² 10.2 x 7.8
  • Single IC and Single 5-V Supply Interface for Serial Communication Ports
  • Meets or Exceeds the Requirements of ANSI Standards EIA/TIA-232-E-1991, EIA/TIA-562, and ITU Recommendation V.28
  • Switched-Capacitor Voltage Converter Eliminates Need for ±12-V Supplies
  • Voltage Converter Operates With Low Capacitance . . . 0.1 uF Min
  • Designed for Data Rates up to 120 kb/s Over 3-m Cable
  • Available in Shrink Small-Outline 25-mil- Pitch Package
  • Shutdown Mode to Save Power When Not in Use
  • ±30-V Receiver Input Voltage Range
  • LinBiCMOSTM Process Technology
  • Applications
    • Laptop or Notebook Computers
    • Portable Terminals
    • Single-Board Computers
    • Portable Test Equipment

    LinBiCMOS and LinASIC are trademarks of Texas Instruments Incorporated.

  • Single IC and Single 5-V Supply Interface for Serial Communication Ports
  • Meets or Exceeds the Requirements of ANSI Standards EIA/TIA-232-E-1991, EIA/TIA-562, and ITU Recommendation V.28
  • Switched-Capacitor Voltage Converter Eliminates Need for ±12-V Supplies
  • Voltage Converter Operates With Low Capacitance . . . 0.1 uF Min
  • Designed for Data Rates up to 120 kb/s Over 3-m Cable
  • Available in Shrink Small-Outline 25-mil- Pitch Package
  • Shutdown Mode to Save Power When Not in Use
  • ±30-V Receiver Input Voltage Range
  • LinBiCMOSTM Process Technology
  • Applications
    • Laptop or Notebook Computers
    • Portable Terminals
    • Single-Board Computers
    • Portable Test Equipment

    LinBiCMOS and LinASIC are trademarks of Texas Instruments Incorporated.

The SN75LBC187 is a low-power LinBiCMOSTM device containing three drivers, five receivers, and a switched-capacitor voltage converter. The SN75LBC187 provides a single chip and single 5-V supply interface between the asynchronous communications element and the serial port connector of the data terminal equipment (DTE). This device has been designed to conform to ANSI Standards EIA/TIA-232-E, EIA/TIA-562, and ITU recommendation V.28.

The switched-capacitor voltage converter of the SN75LBC187 uses four small external capacitors to generate the positive and negative voltages required by EIA/TIA-232-E (and V.28) line drivers from a single 5-V input. The drivers feature output slew-rate limiting to eliminate the need for external filter capacitors. The receivers can accept ±30 V without damage. The device also features a reduced power or shutdown mode that cuts the quiescent power to the IC when not transmitting data between the CPU and peripheral.

The SN75LBC187 has been designed using LinBiCMOSTM technology and cells contained in the Texas Instruments LinASICTM library. The SN75LBC187 is characterized for operation from 0°C to 70°C.

NOTE:
This device includes circuit designs and process technologies that have patents pending.

The SN75LBC187 is a low-power LinBiCMOSTM device containing three drivers, five receivers, and a switched-capacitor voltage converter. The SN75LBC187 provides a single chip and single 5-V supply interface between the asynchronous communications element and the serial port connector of the data terminal equipment (DTE). This device has been designed to conform to ANSI Standards EIA/TIA-232-E, EIA/TIA-562, and ITU recommendation V.28.

The switched-capacitor voltage converter of the SN75LBC187 uses four small external capacitors to generate the positive and negative voltages required by EIA/TIA-232-E (and V.28) line drivers from a single 5-V input. The drivers feature output slew-rate limiting to eliminate the need for external filter capacitors. The receivers can accept ±30 V without damage. The device also features a reduced power or shutdown mode that cuts the quiescent power to the IC when not transmitting data between the CPU and peripheral.

The SN75LBC187 has been designed using LinBiCMOSTM technology and cells contained in the Texas Instruments LinASICTM library. The SN75LBC187 is characterized for operation from 0°C to 70°C.

NOTE:
This device includes circuit designs and process technologies that have patents pending.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TRS3243E ACTIVE 3- to 5.5-V multichannel 500kbps RS-232 line driver/receiver with +/-15-kV IEC-ESD protection Faster data rate and auto-powerdown feature

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Multichannel EIA-232 Driver/Receiver With Charge Pump datasheet (Rev. C) 01 May 1995

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
SSOP (DB) 28 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos