SN75LVDS390 Quad LVDS Receiver | TI.com

SN75LVDS390
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Quad LVDS Receiver

Quad LVDS Receiver - SN75LVDS390
Datasheet
 

Recommended alternative parts

Description

This family of 4-, 8-, or 16-differential line receivers (with optional integrated termination) implements the electrical characteristics of low-voltage differential signaling (LVDS). This signaling technique lowers the output voltage levels of 5-V differential standard levels (such as EIA/TIA-422B) to reduce the power, increase the switching speeds, and allow operation with a 3-V supply rail.

Any of the differential receivers provides a valid logical output state with a ±100-mV differential input voltage within the input common-mode voltage range. The input common-mode voltage range allows 1 V of ground potential difference between two LVDS nodes. Additionally, the high-speed switching of LVDS signals almost always requires the use of a line impedance matching resistor at the receiving end of the cable or transmission media. The LVDT products eliminate this external resistor by integrating it with the receiver.

The intended application of this device and signaling technique is for point-to-point baseband data transmission over controlled impedance media of approximately 100 Ω. The transmission media may be printed-circuit board traces, backplanes, or cables. The large number of receivers integrated into the same substrate along with the low pulse skew of balanced signaling, allows extremely precise timing alignment of clock and data for synchronous parallel data transfers. When used with its companion, the 8- or 16-channel driver (the SN65LVDS389 or SN65LVDS387, respectively), over 200 million data transfers per second in single-edge clocked systems are possible with little power.

The ultimate rate and distance of data transfer depends on the attenuation characteristics of the media, the noise coupling to the environment, and other system characteristics.

Features

  • Four- (’390), Eight- (’388A), or Sixteen- (’386)
    Line Receivers Meet or Exceed the Requirements
    of ANSI TIA/EIA-644 Standard
  • Integrated 110-Ω Line Termination
    Resistors on LVDT Products
  • Designed for Signaling Rates Up to 250 Mbps
  • SN65 Versions Bus-Terminal ESD Exceeds
    15 kV
  • Operates From a Single 3.3-V Supply
  • Typical Propagation Delay Time of 2.6 ns
  • Output Skew 100 ps (Typical) Part-To-Part
    Skew Is Less Than 1 ns
  • LVTTL Levels Are 5-V Tolerant
  • Open-Circuit Fail Safe
  • Flow-Through Pinout
  • Packaged in Thin Shrink Small-Outline
    Package With 20-mil Terminal Pitch

Parametrics

Compare all products in LVDS, M-LVDS & PECL Email Download to Excel
Part number Order Function Protocols Number of Tx Number of Rx Signaling rate (Mbps) Input signal Output signal Package Group Operating temperature range (C) Rating
SN75LVDS390 Order now Receiver     LVDS     0     4     250     LVDS     LVTTL     SOIC | 16
TSSOP | 16    
0 to 70     Catalog    
SN65LVDS390 Order now Receiver     LVDS     0     4     200     LVDS     LVTTL     SOIC | 16
TSSOP | 16    
-40 to 85     Catalog    
SN65LVDS391 Order now Driver     LVDS     4     0     630     LVTTL     LVDS     SOIC | 16
TSSOP | 16    
-40 to 85     Catalog    
SN65LVDT390 Order now Receiver     LVDS     0     4     200     LVDS     LVTTL     SOIC | 16
TSSOP | 16    
-40 to 85     Catalog    
SN75LVDS391 Samples not available Driver     LVDS     4     0     630     LVTTL     LVDS     SOIC | 16
TSSOP | 16    
0 to 70     Catalog    
SN75LVDT390 Samples not available Receiver     LVDS     0     4     250     LVDS     LVTTL     SOIC | 16
TSSOP | 16    
0 to 70     Catalog