SN75LVPE802

ACTIVE

2-channel 8.0-Gbps SATA Express redriver

Product details

Type Redriver Protocols PCIe1, PCIe2, PCIe3, SAS1, SAS2, SAS3, SATA1, SATA2, SATA3 Applications PCIe, SATA Express Number of channels 2 Speed (max) (Gbps) 8 Supply voltage (V) 3.3 Rating Catalog Operating temperature range (°C) 0 to 85
Type Redriver Protocols PCIe1, PCIe2, PCIe3, SAS1, SAS2, SAS3, SATA1, SATA2, SATA3 Applications PCIe, SATA Express Number of channels 2 Speed (max) (Gbps) 8 Supply voltage (V) 3.3 Rating Catalog Operating temperature range (°C) 0 to 85
WQFN (RTJ) 20 16 mm² 4 x 4
  • SATA Express Support
  • Selectable Equalization and De-Emphasis
  • Hot Plug Capable
  • Receiver Detect and OOB Support
  • Integrated Output Squelch
  • Multirate Operation
    • SATA: 1.5 Gpbs, 3 Gpbs, 6 Gpbs
    • PCIe: 2.5 Gbps, 5 Gbps, 8 Gbps
  • Excellent Jitter and Loss Compensation Capability to Over 24-Inch (61-cm) FR4 Trace
  • Low Power
    • < 220 mW (Typical)
    • < 50 mW (in Auto Low-Power Mode)
    • < 5 mW (in Standby Mode)
  • 20-Pin 4-mm × 4-mm QFN Package
  • High Protection Against ESD Transient
    • HBM: 10,000 V
    • CDM: 1,500 V
    • MM: 200 V
  • Extended Commercial Temperature Support 0°C to 85°C
  • SATA Express Support
  • Selectable Equalization and De-Emphasis
  • Hot Plug Capable
  • Receiver Detect and OOB Support
  • Integrated Output Squelch
  • Multirate Operation
    • SATA: 1.5 Gpbs, 3 Gpbs, 6 Gpbs
    • PCIe: 2.5 Gbps, 5 Gbps, 8 Gbps
  • Excellent Jitter and Loss Compensation Capability to Over 24-Inch (61-cm) FR4 Trace
  • Low Power
    • < 220 mW (Typical)
    • < 50 mW (in Auto Low-Power Mode)
    • < 5 mW (in Standby Mode)
  • 20-Pin 4-mm × 4-mm QFN Package
  • High Protection Against ESD Transient
    • HBM: 10,000 V
    • CDM: 1,500 V
    • MM: 200 V
  • Extended Commercial Temperature Support 0°C to 85°C

The SN75LVPE802 is a versatile dual channel, SATA Express signal conditioner supporting data rates up to 8 Gbps. The device supports SATA Gen 1, 2, and 3 specifications as well as PCIe 1, 2, 3. The SN75LVPE802 operates from a single 3.3-V supply and has 100-Ω line termination with self-biasing feature, making the device suitable for AC coupling. The inputs incorporate an out-of-band (OOB) detector, which automatically squelches the output when the input differential voltage falls below threshold while maintaining a stable common-mode voltage. The device is also designed to handle spread spectrum clocking (SSC) transmission per SATA standard.

The SN75LVPE802 handles interconnect losses at its input with selectable equalization settings that can be programmed to match the loss in the channel. For data rates of 3 Gbps and lower, the SN75LVPE802 equalizes signals for a span of up to 50 inches of FR4 board material. For data rates of 8 Gbps, the device compensates up to 40 in of FR4 material. The equalization level is controlled by the setting of the signal control pin EQ.

Two de-emphasis levels can be selected on the transmit side to provide 0 or 1.2 dB of additional high- frequency loss compensation at the output.

The device is hot-plug capable (requires use of AC coupling capacitors at differential inputs and outputs) preventing device damage under device hot-insertion such as async signal plug/removal, unpowered plug/removal, powered plug/removal, or surprise plug/removal.

The SN75LVPE802 is a versatile dual channel, SATA Express signal conditioner supporting data rates up to 8 Gbps. The device supports SATA Gen 1, 2, and 3 specifications as well as PCIe 1, 2, 3. The SN75LVPE802 operates from a single 3.3-V supply and has 100-Ω line termination with self-biasing feature, making the device suitable for AC coupling. The inputs incorporate an out-of-band (OOB) detector, which automatically squelches the output when the input differential voltage falls below threshold while maintaining a stable common-mode voltage. The device is also designed to handle spread spectrum clocking (SSC) transmission per SATA standard.

The SN75LVPE802 handles interconnect losses at its input with selectable equalization settings that can be programmed to match the loss in the channel. For data rates of 3 Gbps and lower, the SN75LVPE802 equalizes signals for a span of up to 50 inches of FR4 board material. For data rates of 8 Gbps, the device compensates up to 40 in of FR4 material. The equalization level is controlled by the setting of the signal control pin EQ.

Two de-emphasis levels can be selected on the transmit side to provide 0 or 1.2 dB of additional high- frequency loss compensation at the output.

The device is hot-plug capable (requires use of AC coupling capacitors at differential inputs and outputs) preventing device damage under device hot-insertion such as async signal plug/removal, unpowered plug/removal, powered plug/removal, or surprise plug/removal.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
SN75LVCP601 ACTIVE 2-channel SATA 6-Gbps redriver 6Gbps version of 8Gbps SN75LVPE802.
Similar functionality to the compared device
SN75LVCP600 ACTIVE 1.5/3.0/6.0-Gbps single channel SATA redriver Single channel, 6Gbps version of SN75LVPE802.
SN75LVCP600S ACTIVE 1.5/3.0/6.0-Gbps single channel SATA/SAS redriver Single channel, 6Gbps version of SN75LVPE802 that supports both SAS and SATA.
SN75LVPE801 ACTIVE 8.0-Gbps SATA Express redriver Single channel version of SN75LVPE802.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet SN75LVPE802 Two-Channel 8 Gbps SATA Express Equalizer and Redriver datasheet (Rev. B) PDF | HTML 27 Feb 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

SN75LVCP600SEVM — Evaluation Module for the LVCP600S

The SN75LVCP600SEVM is designed to provide easy evaluation of the LVCP600S. It is also meant to serve as a reference design to show a practical example of how to design the device in production designs.The interface to the EVM consists of two standard SATA connectors. Therefore, in order to (...)
User guide: PDF
Not available on TI.com
Simulation model

SN75LVPE802 HSpice Model

SLLM330.ZIP (497 KB) - HSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
WQFN (RTJ) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos