Product details

Number of SRC channels 2 Digital audio interface I2S, L, R, TDM Dynamic range (dB) 128 Digital supply (up to 5 V) (V) 3 - 3.6 THD+N (dB) -125 Control mode H/W Power supply (V) 3.3 Control interface H/W Audio data format I2S, Normal, TDM Rating Catalog Operating temperature range (°C) -40 to 85 Sampling rate (max) (kHz) 212
Number of SRC channels 2 Digital audio interface I2S, L, R, TDM Dynamic range (dB) 128 Digital supply (up to 5 V) (V) 3 - 3.6 THD+N (dB) -125 Control mode H/W Power supply (V) 3.3 Control interface H/W Audio data format I2S, Normal, TDM Rating Catalog Operating temperature range (°C) -40 to 85 Sampling rate (max) (kHz) 212
SSOP (DB) 28 79.56 mm² 10.2 x 7.8
  • Automatic Sensing of the Input-to-Output Sampling Ratio
  • Wide Input-to-Output Sampling Range: 16:1 to 1:16
  • Supports Input and Output Sampling Rates up to 212 kHz
  • Dynamic Range: 128 dB (–60-dB fS Input, BW = 20 Hz to fS / 2, A-Weighted)
  • THD+N: –125 dB (0-dB fS Input, BW = 20 Hz to fS / 2)
  • Attenuates Sampling and Reference Clock Jitter
  • High-Performance, Linear Phase Digital Filtering
  • Flexible Audio Serial Ports:
    • Master or Slave Mode Operation Supports I2S, Left Justified, Right Justified, and TDM Data Formats
    • Supports 16-, 18-, 20-, or 24-Bit Audio Data, TDM Mode Allows Daisy Chaining of up to Eight Devices
  • Supports 24-, 20-, 18-, or 16-Bit Input and Output
    • All Output Data is Dithered from the Internal 28-Bit Data Path
  • Low Group Delay Option for Interpolation Filter
  • Soft Mute Function
  • Bypass Mode
  • Power-Down Mode
  • Operates from a Single 3.3-V Power Supply
  • Small 28-Pin SSOP Package
  • Pin Compatible With the SRC4192, AD1895, and AD1896 U.S. Patent No. 7,262,716 See for details.
  • Automatic Sensing of the Input-to-Output Sampling Ratio
  • Wide Input-to-Output Sampling Range: 16:1 to 1:16
  • Supports Input and Output Sampling Rates up to 212 kHz
  • Dynamic Range: 128 dB (–60-dB fS Input, BW = 20 Hz to fS / 2, A-Weighted)
  • THD+N: –125 dB (0-dB fS Input, BW = 20 Hz to fS / 2)
  • Attenuates Sampling and Reference Clock Jitter
  • High-Performance, Linear Phase Digital Filtering
  • Flexible Audio Serial Ports:
    • Master or Slave Mode Operation Supports I2S, Left Justified, Right Justified, and TDM Data Formats
    • Supports 16-, 18-, 20-, or 24-Bit Audio Data, TDM Mode Allows Daisy Chaining of up to Eight Devices
  • Supports 24-, 20-, 18-, or 16-Bit Input and Output
    • All Output Data is Dithered from the Internal 28-Bit Data Path
  • Low Group Delay Option for Interpolation Filter
  • Soft Mute Function
  • Bypass Mode
  • Power-Down Mode
  • Operates from a Single 3.3-V Power Supply
  • Small 28-Pin SSOP Package
  • Pin Compatible With the SRC4192, AD1895, and AD1896 U.S. Patent No. 7,262,716 See for details.

The SRC4190 device is an asynchronous sample rate converter designed for professional and broadcast audio applications. The SRC4190 combines a wide input-to-output sampling ratio with outstanding dynamic range and low distortion. Input and output serial ports support standard audio formats, as well as a Time Division Multiplexed (TDM) mode. Flexible audio interfaces allow the SRC4190 to connect to a wide range of audio data converters, digital audio receivers and transmitters, and digital signal processors.

The SRC4190 is a standalone pin-programmed device, with control pins for mode, data format, mute, bypass, and low group delay functions.

The SRC4190 may be operated from a single 3.3-V power supply. A separate digital I/O supply (VIO) operates with a 1.65-V to 3.6-V supply, allowing greater flexibility when interfacing to current and future generation signal processors and logic devices. The SRC4190 is available in a 28-pin SSOP package.

The SRC4190 device is an asynchronous sample rate converter designed for professional and broadcast audio applications. The SRC4190 combines a wide input-to-output sampling ratio with outstanding dynamic range and low distortion. Input and output serial ports support standard audio formats, as well as a Time Division Multiplexed (TDM) mode. Flexible audio interfaces allow the SRC4190 to connect to a wide range of audio data converters, digital audio receivers and transmitters, and digital signal processors.

The SRC4190 is a standalone pin-programmed device, with control pins for mode, data format, mute, bypass, and low group delay functions.

The SRC4190 may be operated from a single 3.3-V power supply. A separate digital I/O supply (VIO) operates with a 1.65-V to 3.6-V supply, allowing greater flexibility when interfacing to current and future generation signal processors and logic devices. The SRC4190 is available in a 28-pin SSOP package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet SRC4190 192-kHz Stereo Asynchronous Sample-Rate Converters datasheet (Rev. C) PDF | HTML 16 Dec 2016
EVM User's guide SRC4190/92/93EVM - User Guide 12 Jun 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
SSOP (DB) 28 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos