SLASEI9A July 2017  – December 2017 TAS2505-Q1

PRODUCTION DATA. 

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6 I2S/LJF/RJF Timing in Master Mode
    7. 6.7 I2S/LJF/RJF Timing in Slave Mode
    8. 6.8 DSP Timing in Master Mode
    9. 6.9 DSP Timing in Slave Mode
    10. 6.10I2C Interface Timing
    11. 6.11SPI Interface Timing
    12. 6.12Typical Characteristics
      1. 6.12.1Class D Speaker Driver Performance
      2. 6.12.2HP Driver Performance
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1Overview
    2. 8.2Functional Block Diagram
    3. 8.3Feature Description
      1. 8.3.1Audio Analog I/O
      2. 8.3.2Audio DAC and Audio Analog Outputs
      3. 8.3.3DAC
      4. 8.3.4POR
      5. 8.3.5CLOCK Generation and PLL
      6. 8.3.6Speaker Driver
      7. 8.3.7Automotive Diagnostics
    4. 8.4Device Functional Modes
      1. 8.4.1Digital Pins
      2. 8.4.2Analog Pins
      3. 8.4.3Multifunction Pins
      4. 8.4.4Analog Signals
        1. 8.4.4.1Analog Inputs AINL and AINR
      5. 8.4.5DAC Processing Blocks — Overview
      6. 8.4.6Digital Mixing and Routing
      7. 8.4.7Analog Audio Routing
      8. 8.4.85V LDO
      9. 8.4.9Digital Audio and Control Interface
        1. 8.4.9.1Digital Audio Interface
        2. 8.4.9.2Control Interface
          1. 8.4.9.2.1I2C Control Mode
          2. 8.4.9.2.2SPI Digital Interface
        3. 8.4.9.3Device Special Functions
    5. 8.5Register Map
  9. Application and Implementation
    1. 9.1Application Information
    2. 9.2Typical Applications
      1. 9.2.1Typical Configuration
        1. 9.2.1.1Design Requirements
        2. 9.2.1.2Detailed Design Procedure
        3. 9.2.1.3Application Curves
      2. 9.2.2Circuit Configuration With Internal LDO
        1. 9.2.2.1Design Requirements
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1Layout Guidelines
    2. 11.2Layout Example
  12. 12Device and Documentation Support
    1. 12.1Documentation Support
      1. 12.1.1Related Documentation
    2. 12.2Receiving Notification of Documentation Updates
    3. 12.3Community Resources
    4. 12.4Trademarks
    5. 12.5Electrostatic Discharge Caution
    6. 12.6Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • RGE|24
Orderable Information

Features

  • AEC-Q100 Qualified With the Following Results for Automotive Applications:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • Mono Class-D BTL Speaker Amplifier
    • 2.6 W at 10% THD_N (4Ω, 5.5 V)
    • 1.7 W at 10% THD+N (8 Ω, 5.5 V)
  • Supports both Digital and Analog Input
  • Single Supply 2.7 V to 5.5 V
  • Load Diagnostic Functions:
    • Output-to-GND Short
    • Terminal-to-Terminal Short
    • Output-to-Power Short
    • Over Temperature
  • Supports 9-kHz to 96-kHz Sample Rates
  • Two Single-Ended Inputs with Output Mixing and Level Control
  • Embedded Power-On-Reset
  • Programmable Digital Audio Processing:
    • Bass Boost
    • Treble
    • EQ (up to 6 Biquads)
  • I2S, Left-Justified, Right-Justified, DSP, and TDM Audio Interfaces
  • I2C and SPI Control With Auto-Increment
  • 24-Pin, VQFN Wettable Flank (Automotive Grade) Package

Applications

  • Instrument Cluster
  • Automotive Emergency Call (eCall)
  • Telematics

Description

The TAS2505-Q1 is a mono Class-D speaker amp that supports both Digital and Analog inputs. The device is ideal for automotive instrument cluster, emergency call (eCall), and telematics applications. Direct I2S input removes the need for an external DAC in the audio signal path, and the integrated LDO enables single supply operation. In addition to integration, the device features programmable audio processing. The onboard DSP supports bass boost, treble, and EQ (up to 6 biquads). An on-chip PLL provides the high-speed clock needed by the DSP. The volume level is register controlled.

Device Information(1)

PART NUMBERPACKAGEBODY SIZE (NOM)
TAS2505-Q1VQFN (24)4.00 mm × 4.00 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Simplified Block Diagram

TAS2505-Q1 fbd_slasei9.gif

Revision History

Changes from * Revision (July 2017) to A Revision

  • Added AEC classification levels Go
  • Added 'Wettable Flank (Automotive Grade)' description to package featureGo