TAS2770 Digital Input Mono Class-D Audio Amplifier with Speaker IV Sense | TI.com

TAS2770 (ACTIVE)

Digital Input Mono Class-D Audio Amplifier with Speaker IV Sense

Digital Input Mono Class-D Audio Amplifier with Speaker IV Sense - TAS2770
 

To request access to PurePath™ Console 3 and other design resources: Request TAS2770

Description

The TAS2770 is a mono, digital input Class-D audio amplifier optimized for efficiently driving high peak power into small loudspeakers. The Class-D amplifier is capable of delivering 15.4 W of peak power into a 4-Ω load while sustaining 11.6 W continuously with less than 0.03 % THD+N at a battery voltage of 12.6 V.

Integrated speaker voltage and current sense provides for real time monitoring of loudspeaker behavior. A battery tracking peak voltage limiter with brown out prevention optimizes amplifier headroom over the entire charge cycle of 2S or 3S battery systems.

Up to eight devices can share a common bus via either I2S/TDM + I2C.

The TAS2770 device is available in a 26-pin, 0.4-mm pitch QFN for a compact PCB footprint.

Features

  • High-Performance Mono Class-D Amplifier
    • 20-W at 1% THD+N (4 Ω, 16 V)
    • 15.4-W at 1 % THD+N (4 Ω, 12.6 V)
    • 9.1-W at 1 % THD+N (8 Ω, 12.6 V)
    • 8.2-W at 1 % THD+N (4 Ω, 8.4 V)
    • 4-W at 1 % THD+N (8 Ω, 8.4 V)
  • 0.03 % THD+N at 1 W (4 Ω, VBAT = 12.6 V)
  • 32-µVrms A-Weighted Idle Channel noise
  • 90-dB PSRR with 200 mVPP Ripple at 20 - 20 kHz
  • 82.5% Efficiency at 1 W (4 Ω, VBAT = 12.6 V)
  • < 1 µA HW Shutdown VBAT Current
  • 42 mW / 63 mW Idle Dissipation (8.4 V / 12.6 V)
  • Speaker Voltage and Current Sense
  • Real-Time Diagnostics Using I/V Speaker Sense
    • Over Current
    • Short Circuit(short to power, short to ground and terminal-to-terminal short)
    • Over-Temperature
  • VBAT Tracking Peak Voltage Limiter with Brown Out Prevention
  • 44.1-kHz to 192-kHz Sample Rates
  • Flexible User Interfaces
    • I2S/TDM: 8 Channels (32-bit / 96 kHz)
    • I2C: 8 selectable Addresses
  • MCLK Free Operation
  • Low Pop and Click
  • Power Supplies
    • VBAT: 4.5 V to 16 V
    • AVDD: 1.8 V
  • Spread-Spectrum Low EMI Mode
  • Thermal and Over Current Protection

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Speaker Amps

 
Audio Input Type
Architecture
Speaker Channels (Max)
Power Stage Supply (Min) (V)
Power Stage Supply (Max) (V)
Output Power (W)
Load (Min) (ohms)
SNR (dB)
THD + N @ 1 kHz (%)
Iq (Typ) (mA)
Control Interface
Closed/Open Loop
Analog Supply (V) (Min)
Analog Supply (V) (Max)
PSRR (dB)
Operating Temperature Range (C)
Rating
TAS2770 TAS2557 TAS2559 TAS2560 TPA2015D1
Digital Input     Digital Input     Digital Input     Digital Input     Analog Input    
Smart Amp     Class-D Boosted
Smart Amp    
Class-D Boosted
Smart Amp    
Class-D Boosted
Smart Amp    
Class-D Boosted    
Mono     Mono     Mono     Mono     Mono    
4.5     2.7     2.7     2.7     2.3    
16     5.5     5.5     5.5     5.2    
20     5.7     5.7     5.6     2    
4     4     4     4     8    
108     111     111     111     95    
0.007     0.0035     0.0035     0.004     0.07    
7.07     3.9     3.9     3.2     1.7    
I2C     I2C
SPI    
I2C
SPI    
I2C     GPIO    
Closed     Closed     Closed     Closed     Closed    
4.5     2.9     2.9     2.9     2.3    
16     5.5     5.5     5.5     5.2    
90     110     110     110     85    
-40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85    
Catalog     Catalog     Catalog     Catalog     Catalog