TAS2770
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Digital Input Mono Class-D Audio Amplifier with Speaker IV Sense

 

Models (1)

Title Category Type Date
TAS2770 IBIS Model IBIS Model ZIP 07 Dec 2017

Reference designs

Stereo Evaluation Module Reference Design of the Digital Input, Class-D, IV Sense Audio Amplifier

This reference design provides a high-performance stereo audio subsystem for use in PC applications. It operates off a single supply, ranging from 4.5 V to 16 V, and features the TAS2770, a digital-input Class-D audio amplifier that provides excellent noise and distortion performance and is (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Development tools (2)

Name Part# Type
Coefficient Calculator For Digital Biquad Filters COEFFICIENT-CALC Calculation Tools
PurePath™ Console graphical development suite for audio system design and development PUREPATHCONSOLE SW Development Tools, IDEs, Compilers