TAS5152
(ACTIVE) 125-W Stereo Digital Amplifier Power Stage

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
TAS5152DKD ACTIVE 0 to 70 5.60 | 1ku HSSOP (DKD) | 36 View 29 | TUBE 1K - 5K 1k quantity lead time: In stock
Contact Distributor TAS5152DKDG4 ACTIVE 0 to 70 5.60 | 1ku HSSOP (DKD) | 36 View 29 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor TAS5152DKDR ACTIVE 0 to 70 4.60 | 1ku HSSOP (DKD) | 36 View 500 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor TAS5152DKDRG4 ACTIVE 0 to 70 4.60 | 1ku HSSOP (DKD) | 36 View 500 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
TAS5352   125-W Stereo Digital Amplifier Power Stage   SPEAKER AMPLIFIER AND MODULATOR - MID/HIGH-POWER AMPLIFIER    125-W Stereo Digital Amplifier Power Stageefficiency, thermally comparable to TAS5152DKD, pin for pin compatible alternative to TAS5152DDV  
TAS5342LA   100-W Stereo Digital Amplifier Power Stage   SPEAKER AMPLIFIER AND MODULATOR - MID/HIGH-POWER AMPLIFIER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  100-W Stereo Digital Amplifier Power Stage  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 580 21 Nov 2005

Application Notes (2)

Title Abstract Type Size (KB) Date Views
PDF 159 15 Apr 2005 718
PDF 514 04 Mar 2005 725

More Literature (6)

Title Type Size (KB) Date Views
PDF 121 10 Feb 2009 365
PDF 188 10 Feb 2009 309
PDF 110 10 Feb 2009 357
PDF 33 10 Feb 2009 210
PDF 34 10 Feb 2009 294
PDF 31 10 Feb 2009 207

Tools & Software

Design Kits & Evaluation Modules (1)

Name Part# Type
TAS5518-5152K8 Evaluation Module (EVM) TAS5518-5152K8EVM Evaluation Modules & Boards

Development Tools (1)

Name Part# Type
Quick Search Selection Tool for Audio AUDIO_SELECTION_TOOL Calculation Tools

Reference Designs (1)

Description Part # Company
110 Watt Switch Mode Power Supply (SMPS) PMP2057 Texas Instruments

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Technology Day Toronto In-Person   11 Nov 2013  
Technology Day Detroit In-Person   26 Sep 2013  
Technology Day Boston In-Person   19 Sep 2013  
Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop In-Person   11 Jun 2013  
Technology Day Cleveland In-Person   16 May 2013  


See More Training & Events
Click Here