TAS5352A 125-W Stereo Digital Amplifier Power Stage | TI.com

TAS5352A (ACTIVE) 125-W Stereo Digital Amplifier Power Stage

 

Recommended alternative parts

  • TPA3245  -  115W Stereo / 230W Mono PurePath™ Ultra-HD, Analog-In Class-D Amplifier
  • TPA3250  -  130W Peak Stereo PurePath™ Ultra-HD, Analog-In, Pad-Down Class-D Amplifier
  • TAS5612LA  -  125W Stereo / 250W Mono PurePath™ HD Digital-Input Power Stage

Description

The TAS5352A device is a high-performance, integrated stereo digital amplifier power stage designed to drive a 4-Ω bridge-tied load (BTL) at up to 125 W per channel with low harmonic distortion, low integrated noise, and low idle current.

The TAS5352A has a complete protection system integrated on-chip, safeguarding the device against a wide range of fault conditions that could damage the system. These protection features are short-circuit protection, overcurrent protection, undervoltage protection, overtemperature protection, and a loss of PWM signal (PWM activity detector).

A power-on-reset (POR) circuit is used to eliminate power-supply sequencing that is required for most power-stage designs.

Features

  • Total Power Output (Bridge-Tied)
    • 2 × 125 W at 10% THD+N Into 4 Ω
    • 2 × 100 W at 10% THD+N Into 6 Ω
  • Total Power Output (Single-Ended)
    • 4 × 45 W at 10% THD+N Into 3 \xE2Ω
    • 4 × 35 W at 10% THD+N Into 4 Ω
  • Total Power Output (Parallel Mode)
    • 1 × 250 W at 10% THD+N Into 2 Ω
    • 1 × 195 W at 10% THD+N Into 3 Ω
  • >110 dB SNR (A-Weighted With TAS5518 Modulator)
  • <0.1% THD+N (1 W, 1 kHz)
  • Supports PWM Frame Rates of 192 kHz to 432 kHz
  • Resistor-Programmable Current Limit
  • Integrated Self-Protection Circuitry, Including:
    • Undervoltage Protection
    • Overtemperature Warning and Error
    • Overload Protection
    • Short-Circuit Protection
    • PWM Activity Detector
  • Stand-Alone Protection Recovery
  • Power-On-Reset (POR) to Eliminate System Power-Supply Sequencing
  • High-Efficiency Power Stage (>90%) With 80-mΩ Output MOSFETs
  • Thermally Enhanced 44-Pin HTSSOP Package (DDV)
  • Error Reporting, 3.3-V and 5-V Compliant
  • EMI Compliant When Used With Recommended System Design

Parametrics

Compare all products in Speaker amps Email Download to Excel
Part number Order Audio input type Architecture Speaker channels (Max) Power stage supply (Min) (V) Power stage supply (Max) (V) Output power (W) Load (Min) (ohms) SNR (dB) THD + N @ 1 kHz (%) Iq (Typ) (mA) Control interface Closed/open loop Analog supply (Min) (V) Analog supply (Max) (V) Power to parallel bridge tied load (Max) (W) Operating temperature range (C) Rating
TAS5342LA Order now PWM     Class-D     4     0     34     100     2     110     0.09     5.6     Hardware     Open     10.8     13.2     200     0 to 70     Catalog