SLOS795F September 2013 – October 2017 TAS5414C-Q1 , TAS5424C-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
OEM/Retail Head Units and Amplifier Modules Where Feature Densities and System Configurations Require Reduction in Heat From the Audio Power Amplifier
The TAS5414C-Q1 and TAS5424C-Q1 are four-channel digital audio amplifiers designed for use in automotive head units and external amplifier modules. They provide four channels at 23 W continuously into 4 Ω at less than 1% THD+N from a 14.4-V supply. Each channel can also deliver 38 W into 2 Ω at 1% THD+N. The TAS5414C-Q1 uses single-ended analog inputs, whereas the TAS5424C-Q1 employs differential inputs for increased immunity to common-mode system noise. The digital PWM topology of the device provides dramatic improvements in efficiency over traditional linear amplifier solutions. This reduces the power dissipated by the amplifier by a factor of ten under typical music playback conditions. The device incorporates all the functionality needed to perform in the demanding OEM applications area. The devices have built-in load diagnostic functions for detecting and diagnosing misconnected outputs to help to reduce test time during the manufacturing process.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TAS5414C-Q1 | HTQFP (64) | 14.00mm x 14.00mm |
TAS5424C-Q1 | HSSOP (44) | 3.50mm x 15.90mm |