TAS5421-Q1 Automotive, 22-W, 1-ch, 4.5- to 18-V analog input class-D audio amplifier w/ I2C diag, load dump | TI.com

TAS5421-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive, 22-W, 1-ch, 4.5- to 18-V analog input class-D audio amplifier w/ I2C diag, load dump

 

Description

The TAS5421-Q1 is a mono digital audio amplifier, ideal for use in automotive emergency call (eCall), telematics, instrument cluster, and infotainment applications. The device provides up to 22 W into 4 Ω at less than 10% THD+N from a 14.4-Vdc automotive battery. The wide operating voltage range and excellent efficiency make the device ideal for start-stop support or running from a backup battery when required. The integrated load-dump protection reduces external voltage clamp cost and size, and the onboard load diagnostics report the status of the speaker through I2C.

For all available packages, see the orderable addendum at the end of the datasheet.

Features

  • Mono BTL Digital Power Amplifier
  • 22-W Output Power at 10% THD+N into 4 Ω
  • 4.5-V to 18-V Operating Range
  • 85% Efficiency into 4 Ω
  • Differential Analog Input
  • Speaker Guard™ Speaker Protection with Adjustable Power Limiter
  • 75-dB Power-Supply Rejection Ratio (PSRR)
  • Load Diagnostic Functions:
    • Open and Shorted Output Load
    • Output-to-Power and Output-to-Ground Shorts
  • Protection and Monitoring Functions:
    • Short-Circuit Protection
    • 40-V Load Dump Protection per ISO-7637-2
    • Output DC Level Detection while Music is Playing
    • Overtemperature Protection
    • Overvoltage and Undervoltage Protection
  • Thermally Enhanced 16-Pin HTSSOP (PWP) Package with PowerPAD Package (Pad Down)
  • Designed for Automotive EMC Requirements
  • Qualified According to AEC-Q100 Grade 2
  • ISO9000: 2002 TS16949 Certified
  • –40°C to 125°C Ambient Temperature Range

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Speaker amps Email Download to Excel
Part number Order Audio input type Architecture Speaker channels (Max) Power stage supply (Min) (V) Power stage supply (Max) (V) Output power (W) Load (Min) (ohms) SNR (dB) THD + N @ 1 kHz (%) Iq (Typ) (mA) Control interface Closed/open loop Analog supply (Min) (V) Analog supply (Max) (V) Sampling rate (Max) (kHz) PSRR (dB) Operating temperature range (C) Rating
TAS5421-Q1 Order now Analog Input     Class-D     Mono     4.5     18     22     2       0.05     16     I2C     Closed     4.5     18       75     -40 to 125     Automotive    
TAS5411-Q1 Order now Analog Input     Class-D     Mono     4.5     18     8     2       0.05     16     I2C     Closed     4.5     18     96     75     -40 to 125     Automotive    
TPA3111D1-Q1 Order now Analog Input     Class-D     Mono     8     26     10     4     102     0.05     40     Hardware     Closed     26     8       70     -40 to 125     Automotive    
TPA3112D1-Q1 Order now Analog Input     Class-D     Mono     8     26     25     4     102     0.05     40     Hardware     Closed     8     26       70     -40 to 125     Automotive