TAS5558 8-Channel HD Compatible Audio Processor with SRC and PWM Output | TI.com

TAS5558
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
8-Channel HD Compatible Audio Processor with SRC and PWM Output

 

Description

The TAS5558 is an 8-channel Digital Pulse Width Modulator (PWM) with Digital Audio Processing and Sample Rate Converter that provides both advanced performance and a high level of system integration. TAS5558 is designed to support DTS-HD specification Blu-ray HTiB applications. The ASRC consists of two separate modules which handle 4 channels each. Therefore, it is possible to support up to two different input sampling rates.

Texas Instruments Power Stages are designed to work seamlessly with the TAS5558. The TAS5558 also provides a high-performance, differential output to drive an external, differential-input, analog headphone amplifier.

The TAS5558 supports AD, BD, and ternary modulation operating at a 384-kHz switching rate for 48-, 96-, and 192-kHz data. The external crystal used must be 12.288 MHz. The TAS5558 also features power-supply-volume-control (PSVC), which improves dynamic range at lower power level and can be used as part of a Class G power supply when used with closed-loop PWM input power stages.

Features

  • General Features
    • 8ch Asynchronous Sample Rate Converter
    • 8 Channel Audio Processing for 32-192 kHz
      (ARSC to 96kHz)
    • 4 Channel Native Audio Processing at 192kHZ
    • 30 kHz Audio Bandwidth for DTS-HD
      Compatibility
    • Energy Manager for Overall System Power
      Control
    • Power Supply Volume Control
  • Audio Input or Output
    • Up to Five Synchronous Serial Audio Inputs
      (10 Channels)
    • Up to One Synchronous Serial Audio Outputs
      (2 Channels)
    • Trimmed Internal Oscillator for Clock Auto
      Detection and Limp Mode
    • Slave Mode 32-192KHz With Auto/Manual
      Sample Rate Detection
    • Eight Differential PWM Output That can
      Support AD or BD Modulation
    • Two Differential PWM Headphone Outputs
    • I2S Out for External Wireless Sub
    • PWM Output Supports Single Ended (S.E.) or
      Bridge Tied Load (BTL)
  • Audio Processing
    • Volume Control Range 18 dB to –127 dB
      (Master and Eight Channel Volume)
    • Bass and Treble Tone Controls With ±18-dB
      Range, Selectable Corner Frequencies
    • Configurable Loudness Compensation
    • Two Dynamic Range Compressors With Two
      Thresholds, Two Offsets, and Three Slopes
    • Seven Biquads Per Channel
    • Coefficient Banking and Auto Bank Switch
  • PWM Processing
    • >105-dB Dynamic Range
    • THD+N < 0.1% (0–40 kHz)
    • 20-Hz–40-kHz, Flat Noise Floor for 32KHz –
      192KHz
    • Flexible Automute Logic With Programmable
      Threshold and Duration for Noise-Free
      Operation
    • Power-Supply Volume Control (PSVC) in High-
      Performance Applications
    • Adjustable Modulation Limit

Parametrics

Compare all products in PWM modulators Email Download to Excel
Part number Order Dynamic range (dB) Digital supply (Min) (V) Digital supply (Max) (V) Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
TAS5558 Order now 105     3     3.6     -40 to 85     HTSSOP | 56     56HTSSOP: 113 mm2: 8.1 x 14 (HTSSOP | 56)    
TAS5508C Order now 102     3     3.6     0 to 70     TQFP | 64     64TQFP: 144 mm2: 12 x 12 (TQFP | 64)    
TAS5548 Order now 105     3     3.6     -40 to 85     HTSSOP | 56     56HTSSOP: 113 mm2: 8.1 x 14 (HTSSOP | 56)