TAS5634 300-W Stereo / 600-W Mono HD Digital Input, 58V Class-D Amplifier Power Stage | TI.com

TAS5634
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
300-W Stereo / 600-W Mono HD Digital Input, 58V Class-D Amplifier Power Stage

 

Description

The TAS5634 is a PWM-input, Class-D amplifier power stage that supports 2 x 300 W (6 Ω) or 1 x 600 W (3 Ω) output power with a nominal power supply voltage of 58V. The 58V supply voltage provides support for higher impedance speaker loads including 6 Ω in BTL and 3 Ω in PBTL. Integrated MOSFETs and a new gate drive scheme provide high peak efficiency and low idle losses to reduce thermal solution size.

The TAS5634 uses a closed-loop feedback design with constant voltage gain. The internally matched gain resistors ensure a high power supply rejection ratio (PSRR) and low output noise due to switch mode power supplies (SMPS).

The TAS5634 is a fully integrated power stage compatible with TI’s portfolio of digital-input (I2S) audio processors and modulators, like the TAS5548 and TAS5558, making it a complete digital-input Class-D amplifier. The TAS5634 is available in the surface mount 44-pin HTSSOP package and is part of a pin-compatible family of PWM-input Class-D power stages including the TAS5612LA, TAS5614LA and TAS5624A.

Features

  • PWM-Input, Class-D Amplifier Power Stage compatible with TI Digital-Input (I2S) Audio Processors and Modulators
  • HD Integrated Closed-Loop Feedback provides:
    • 0.025% THD at 1 W into 6 Ω
    • >70 dB PSRR (No Input Signal)
    • >105 dB SNR (A-weighted)
  • Output Power at 10%THD+N
    • 600 W / 3 Ω PBTL Mono Configuration
    • 300 W / 6 Ω BTL Stereo Configuration
    • 230 W / 8 Ω BTL Stereo Configuration
  • Output Power at 1%THD+N
    • 465 W / 3 Ω PBTL Mono Configuration
    • 240 W / 6 Ω BTL Stereo Configuration
    • 180 W / 8 Ω BTL Stereo Configuration
  • Integrated 80 mΩ MOSFETs for Reduced Heatsink Size
    • >91% Efficiency at Full Output Power
    • >75% Efficiency at 1/8 Output Power
  • Click and Pop Free Startup
  • Device Protection: Undervoltage, Over Temperature, Overcurrent, Short Circuit Protection and DC Speaker Protection
  • Pre-Clipping Output Signal for Control of a Class-G Power Supply
  • 44-Pin HTSSOP (DDV) Package with Thermal Pad on the Top

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Speaker amps Email Download to Excel
Part number Order Audio input type Architecture Speaker channels (Max) Power stage supply (Min) (V) Power stage supply (Max) (V) Output power (W) Load (Min) (ohms) SNR (dB) THD + N @ 1 kHz (%) Iq (Typ) (mA) Control interface Closed/open loop Analog supply (Min) (V) Analog supply (Max) (V) Power to parallel bridge tied load (Max) (W) PSRR (dB) Operating temperature range (C) Rating
TAS5634 Order now PWM     Class-D     4     12     58     300     3     105     0.025     29.5     Hardware     Closed     10.8     13.2     600     70     0 to 70     Catalog    
TAS5612LA Order now PWM     Class-D     4     12     32.5     125     4     105     0.05     22.3     Hardware     Closed     10.8     13.2     250     80     0 to 125     Catalog    
TAS5614LA Order now PWM     Class-D     4     12     36     150     4     105     0.03     22.3     Hardware     Closed     10.8     13.2     300     80     0 to 125     Catalog    
TAS5622A Order now PWM     Class-D     4     12     34     125     1.5     105     0.025     23.4     Hardware     Closed     13.2     10.8     300     65     -40 to 125     Catalog    
TAS5624A Order now PWM     Class-D     4     12     36     150