Product details

Audio input type Digital Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 21 Power stage supply (min) (V) 10 Load (min) (Ω) 6 Output power (W) 20 SNR (dB) 100 THD + N at 1 kHz (%) 0.05 Iq (typ) (mA) 30 Control interface Hardware Closed/open loop Open Analog supply (min) (V) 3 Analog supply voltage (max) (V) 3.6 Sampling rate (max) (kHz) 192 PSRR (dB) 60 Operating temperature range (°C) 0 to 85
Audio input type Digital Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 21 Power stage supply (min) (V) 10 Load (min) (Ω) 6 Output power (W) 20 SNR (dB) 100 THD + N at 1 kHz (%) 0.05 Iq (typ) (mA) 30 Control interface Hardware Closed/open loop Open Analog supply (min) (V) 3 Analog supply voltage (max) (V) 3.6 Sampling rate (max) (kHz) 192 PSRR (dB) 60 Operating temperature range (°C) 0 to 85
HTQFP (PAP) 64 144 mm² 12 x 12
  • Audio Input/Output
    • 20-W Into an 8- Load From an 18-V Supply
    • Wide PVDD Range (0 V to 21 V)
    • Efficient Class-D Operation Eliminates Need for Heat Sinks
    • Two Serial Audio Inputs (3 Audio channels)
    • Supports 32-kHz to 192-kHz Sample Rates (LJ/RJ/I2S)
    • Line-Level Subwoofer PWM Outputs
  • Audio/PWM Processing
    • BD (Filter-free) Modulation Supporting Bridge-Tied Loads ONLY
    • 4-Step Volume Control (0 dB, 6 dB, 12 dB, 18 dB)
      – All Channels Share Same Control
    • Soft Mute (50% Duty Cycle)
    • DC Blocking Filters
    • Fixed Maximum Modulation Limit At 97.7%
    • ≥100-dB SNR – Measured at Maximum Output With THD+N = 1%, 1 kHz,
      A-Weighted Noise, Gain = 0 dB
    • THD < 0.1% at 1/2 Rated Power
  • General Features
    • 5-V Tolerant Inputs (See pin list for details on which inputs are 5-V tolerant)
    • Shutdown Mode for Low Power Consumption
    • Thermal and Short-Circuit Protection
    • Autodetect: Automatically Detect Sample-Rate Changes –
      No Need for External Microprocessor Intervention

  • Audio Input/Output
    • 20-W Into an 8- Load From an 18-V Supply
    • Wide PVDD Range (0 V to 21 V)
    • Efficient Class-D Operation Eliminates Need for Heat Sinks
    • Two Serial Audio Inputs (3 Audio channels)
    • Supports 32-kHz to 192-kHz Sample Rates (LJ/RJ/I2S)
    • Line-Level Subwoofer PWM Outputs
  • Audio/PWM Processing
    • BD (Filter-free) Modulation Supporting Bridge-Tied Loads ONLY
    • 4-Step Volume Control (0 dB, 6 dB, 12 dB, 18 dB)
      – All Channels Share Same Control
    • Soft Mute (50% Duty Cycle)
    • DC Blocking Filters
    • Fixed Maximum Modulation Limit At 97.7%
    • ≥100-dB SNR – Measured at Maximum Output With THD+N = 1%, 1 kHz,
      A-Weighted Noise, Gain = 0 dB
    • THD < 0.1% at 1/2 Rated Power
  • General Features
    • 5-V Tolerant Inputs (See pin list for details on which inputs are 5-V tolerant)
    • Shutdown Mode for Low Power Consumption
    • Thermal and Short-Circuit Protection
    • Autodetect: Automatically Detect Sample-Rate Changes –
      No Need for External Microprocessor Intervention

The TAS5701 is a 20-W efficient, digital audio power amplifier for driving stereo bridge-tied speakers. Two serial data inputs support up to 3 discrete audio channels. The SDIN1 input is routed to the internal left and right outputs. The SDIN2 input is dedicated to the SUB_PWM± outputs.

The TAS5701 is a clock slave-only device receiving clocks from external sources. The TAS5701 operates at a 384-kHz switching rate for 32-, 48-, 96-, and 192-kHz data and 352.8-kHz switching rate 44.1-,88.2-, and 176.4-kHz data. The 8× oversampling combined with the fourth-order noise shaper provides a flat noise floor and excellent dynamic range from 20 Hz to 20 kHz.

The TAS5701 is a 20-W efficient, digital audio power amplifier for driving stereo bridge-tied speakers. Two serial data inputs support up to 3 discrete audio channels. The SDIN1 input is routed to the internal left and right outputs. The SDIN2 input is dedicated to the SUB_PWM± outputs.

The TAS5701 is a clock slave-only device receiving clocks from external sources. The TAS5701 operates at a 384-kHz switching rate for 32-, 48-, 96-, and 192-kHz data and 352.8-kHz switching rate 44.1-,88.2-, and 176.4-kHz data. The 8× oversampling combined with the fourth-order noise shaper provides a flat noise floor and excellent dynamic range from 20 Hz to 20 kHz.

Download View video with transcript Video

Next Generation 20-W Stereo, 16V Open-Loop Digital Input Audio Class-D Amplifier with EQ and 3-Band AGL:  TAS5733L

Next Generation 25-W Stereo, 26V Open-Loop Digital Input Audio Class-D Amplifier with EQ and 3-Band AGL:  TAS5751M

Next Generation 25-W Stereo, 26V Open-Loop Digital Input Audio Class-D Amplifier with EQ, 3-Band AGL and Headphone Output:  TAS5753MD

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet 20-W Stereo Digital Audio Power Amplifier, TAS5701 datasheet (Rev. A) 19 Jul 2010
Application note Using Thermal Calculation Tools for Analog Components (Rev. A) 30 Aug 2019
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 26 Aug 2019
Application note AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 27 Jun 2019
Application note AN-1737 Managing EMI in Class D Audio Applications (Rev. A) 01 May 2013
EVM User's guide TAS5701EVM - User Guide (Rev. A) 05 Dec 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
HTQFP (PAP) 64 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos