TAS5705
(ACTIVE) 20-W Stereo I2S Audio Power Amplifier with Speaker EQ and DRC

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
TAS5705PAP ACTIVE 0 to 85 2.95 | 1ku HTQFP (PAP) | 64 View 160 | JEDEC TRAY (5+1) 640 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor TAS5705PAPG4 ACTIVE 0 to 85 2.95 | 1ku HTQFP (PAP) | 64 View 160 | JEDEC TRAY (5+1) No Stock Typical lead time for 1k quantity: 4 to 8 weeks
TAS5705PAPR ACTIVE 0 to 85 2.45 | 1ku HTQFP (PAP) | 64 View 1000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Contact Distributor TAS5705PAPRG4 ACTIVE 0 to 85 2.45 | 1ku HTQFP (PAP) | 64 View 1000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
TAS5102   20-W Stereo Digital Amplifier Power Stage   SPEAKER AMPLIFIER AND MODULATOR - MID/HIGH-POWER AMPLIFIER    Open-Loop Power Stage for 2.1 Applications (Subwoofer)  
TAS5103   15-W Stereo Digital Amplifier Power Stage   SPEAKER AMPLIFIER AND MODULATOR - MID/HIGH-POWER AMPLIFIER    Open-Loop Power Stage for 2.1 Applications (Subwoofer)  
TPA3100D2   20-W Stereo Class-D Audio Power Amplifier (TPA3100)   SPEAKER AMPLIFIER AND MODULATOR - MID/HIGH-POWER AMPLIFIER    Analog Input Audio Amplifier (BTL Output)  
TPA3123D2   25-W Stereo Class-D Audio Power Amplifier with SE Outputs (TPA3123)   SPEAKER AMPLIFIER AND MODULATOR - MID/HIGH-POWER AMPLIFIER    Analog Input Audio Amplifier (SE Output)  
TPA6132A2   25-mW DirectPath™ Stereo Headphone Amplifier with Pop Suppression (TPA6132)   AUDIO - HEADPHONE AMPLIFIER    DirectPath(TM) Stereo Headphone Amplifier  
TPA6111A2   150-mW Stereo Headphone Audio Amplifier, Pin Compatible with LM4880 and LM4881   AUDIO - HEADPHONE AMPLIFIER    Stereo Headphone Amplifier  
DRV603   3-Vrms DirectPath™ Pop-Free Variable Input Gain Line Driver with Diff Inputs   LINE DRIVER / RECEIVER - 2V/3VRMS LINE DRIVER    3V RMS Line Driver  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1328 04 Sep 2009

User Guides (1)

Title Abstract Type Size (KB) Date Views
PDF 8095 13 Jan 2009 379

Tools & Software

Design Kits & Evaluation Modules (1)

Name Part# Type
TAS5705 Evaluation Module (EVM) TAS5705EVM2 Evaluation Modules & Boards

Development Tools (1)

Name Part# Type
Quick Search Selection Tool for Audio AUDIO_SELECTION_TOOL Calculation Tools

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Technology Day Toronto In-Person   11 Nov 2013  
Technology Day Detroit In-Person   26 Sep 2013  
Technology Day Boston In-Person   19 Sep 2013  
Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop In-Person   11 Jun 2013  
Technology Day Cleveland In-Person   16 May 2013  


See More Training & Events
Click Here