TAS5706B 20W Closed-loop I2S Audio Power Amplifier with Speaker EQ, DRC and SE output support | TI.com

TAS5706B (ACTIVE)

20W Closed-loop I2S Audio Power Amplifier with Speaker EQ, DRC and SE output support

 

Next Generation 20-W Stereo, 16V Closed-Loop Digital Input Audio Class-D Amplifier:  TAS5760L

Next Generation 25-W Stereo, 26V Closed-Loop Digital Input Audio Class-D Amplifier:  TAS5760M

Description

The TAS5706A/B is a 20-W, efficient, digital audio power amplifier for driving stereo bridged-tied speakers. Two serial data inputs allow processing of up to four discrete audio channels and seamless integration to most digital audio processors and MPEG decoders, accepting a wide range of input data and clock rates. A fully programmable data path allows these channels to be routed to the internal speaker drivers or output via the subwoofer or headphone PWM outputs.

The TAS5706A/B is a slave-only device receiving all clocks from external sources. The TAS5706A/B operates at a 384-kHz switching rate for 32-, 48-, 96-, and 192-kHz data, and at a 352.8 kHz switching rate for 44.1-, 88.2-, and 176.4-kHz data. The 8× oversampling combined with the fourth-order noise shaper provides a flat noise floor and excellent dynamic range from 20 Hz to 20 kHz.

Features

  • Audio Input/Output
    • 20-W into an 8- Load From an 18-V Supply
    • Two Serial Audio Inputs (Four Audio Channels)
  • TAS5706A Supports:
    • 2-Ch Bridged Outputs (20 W × 2)
  • TAS5706B Supports:
    • 2-Ch Bridged Outputs (20 W × 2)
    • 4-Ch Single-Ended Outputs (10 W × 4)
    • 2-Ch Single-Ended + 1-Ch Bridged (2.1 Mode) (10 W × 2 + 20 W)
  • Supports 32-kHz-192-kHz Sample Rates (LJ/RJ/I2S)
  • Closed Loop Power Stage Architecture
    • Improved PSRR Reduces Power Supply Performance Requirements
    • Higher Damping Factor Provides for Tighter, More Accurate Sound With Improved Bass Response
    • Constant Output Power Over Variation in Supply
  • Wide PVCC Range From (10 V to 26 V)
    • No Separate Supply Required for Gate Drive
  • Headphone PWM Outputs
  • Subwoofer PWM Outputs
  • AM Interference Avoidance Support
  • Audio/PWM Processing
    • Independent Channel Volume Controls With 48-dB to -79-dB Range—Soft Mute (50% Duty Cycle)
    • Programmable Dynamic Range Control
    • 7 Programmable Biquads for Speaker Equalization for Left and Right Channels
    • 4 Programmable Biquads for Bass Processing
    • Adaptive Biquad Coefficients for EQ and DRC Filters
    • Programmable Input and Output Mixers
    • Automatic Sample-Rate Detection and Coefficient Banking
  • General Features
    • Serial Control Interface Operational Without MCLK
    • Factory-Trimmed Internal Oscillator Avoids the Need for External Crystal
    • Surface Mount, 64-Terminal, 10-mm × 10-mm HTQFP Package
    • Thermal and Short-Circuit Protection

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Speaker amps Email Download to Excel
Part number Order Audio input type Architecture Speaker channels (Max) Power stage supply (Min) (V) Power stage supply (Max) (V) Output power (W) Load (Min) (ohms) SNR (dB) THD + N @ 1 kHz (%) Iq (Typ) (mA) Control interface Closed/open loop Analog supply (Min) (V) Analog supply (Max) (V) Power to parallel bridge tied load (Max) (W) Sampling rate (Max) (kHz) PSRR (dB) Operating temperature range (C) Rating
TAS5706B Order now Digital Input     Class-D     4     10     26     20     4     99     0.05     33     Hardware
Software    
Closed     3     3.6       192     60     0 to 85     Catalog    
TAS5760L Order now Digital Input     Class-D     Stereo     4.5     16.5     21     2     100     0.09     27     Hardware
Software    
Closed     4.5     16.5     43.2     192       -25 to 85     Catalog