Product details

Audio input type Digital Input Architecture Class-D Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 16.5 Power stage supply (min) (V) 4.5 Load (min) (Ω) 3.2 Output power (W) 15 SNR (dB) 106 THD + N at 1 kHz (%) 0.04 Iq (typ) (mA) 15 Control interface Software Closed/open loop Closed Analog supply (min) (V) 4.5 Analog supply voltage (max) (V) 17 Sampling rate (max) (kHz) 96 PSRR (dB) 69 Operating temperature range (°C) -25 to 85
Audio input type Digital Input Architecture Class-D Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 16.5 Power stage supply (min) (V) 4.5 Load (min) (Ω) 3.2 Output power (W) 15 SNR (dB) 106 THD + N at 1 kHz (%) 0.04 Iq (typ) (mA) 15 Control interface Software Closed/open loop Closed Analog supply (min) (V) 4.5 Analog supply voltage (max) (V) 17 Sampling rate (max) (kHz) 96 PSRR (dB) 69 Operating temperature range (°C) -25 to 85
VQFN (RSM) 32 16 mm² 4 x 4
  • Mono Class-D Amplifier
    • 15 W @ 0.02% THD Continuous into 4 Ω, 17 V
  • >90% Efficient Class-D Operation Eliminates Need for Heat Sinks
  • Audio performance(PVDD = 16.5 V, RSPK = 4Ω)
    • Idle Channel Noise = 45 µVRMS (A-Wtd)
    • THD+N = 0.04% (at 1 W, 1 kHz)
    • SNR=106 dB A-Wtd (Ref.to THD+N = 1%)
  • I2S input : 32 kHz to 96 kHz
  • TDM Audio Input
    • Up to 8 Channels (32-bit, 96 kHz)
  • I2C Control with 8 Selectable I2C Address
  • Power Supplies
    • Power Amplifier: 4.5 V to 17 V
    • Digital I/O: 1.8 V
  • Robustness features
    • Clock Error Detector, DC Offset and Short-Circuit Protection
    • Over Voltage, Under Voltage and Over Temperature Protection
  • Mono Class-D Amplifier
    • 15 W @ 0.02% THD Continuous into 4 Ω, 17 V
  • >90% Efficient Class-D Operation Eliminates Need for Heat Sinks
  • Audio performance(PVDD = 16.5 V, RSPK = 4Ω)
    • Idle Channel Noise = 45 µVRMS (A-Wtd)
    • THD+N = 0.04% (at 1 W, 1 kHz)
    • SNR=106 dB A-Wtd (Ref.to THD+N = 1%)
  • I2S input : 32 kHz to 96 kHz
  • TDM Audio Input
    • Up to 8 Channels (32-bit, 96 kHz)
  • I2C Control with 8 Selectable I2C Address
  • Power Supplies
    • Power Amplifier: 4.5 V to 17 V
    • Digital I/O: 1.8 V
  • Robustness features
    • Clock Error Detector, DC Offset and Short-Circuit Protection
    • Over Voltage, Under Voltage and Over Temperature Protection

The TAS5722L device is a high-efficiency mono Class-D audio power amplifier which includes integrated digital output clipper, several gain options, and a wide power supply operating range. It operates with a nominal supply voltage from 4.5 V to 17 VDC.

TAS5722L is optimized for high transient power capability to utilize the dynamic power headroom of small loudspeakers. It is capable of delivering more than 15 W of continuous power into a 4-Ω speaker.

The digital time division multiplexed (TDM) interface enables up to 8 devices to share the same bus.

The TAS5722L device is available in a 4 mm × 4 mm, 32-pin QFN package.

The TAS5722L device is a high-efficiency mono Class-D audio power amplifier which includes integrated digital output clipper, several gain options, and a wide power supply operating range. It operates with a nominal supply voltage from 4.5 V to 17 VDC.

TAS5722L is optimized for high transient power capability to utilize the dynamic power headroom of small loudspeakers. It is capable of delivering more than 15 W of continuous power into a 4-Ω speaker.

The digital time division multiplexed (TDM) interface enables up to 8 devices to share the same bus.

The TAS5722L device is available in a 4 mm × 4 mm, 32-pin QFN package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TAS5722L 15-W Digital Input Mono Class-D Audio Amplifier datasheet (Rev. A) PDF | HTML 16 Dec 2016
EVM User's guide TAS5722LEVM User's Guide 15 Sep 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
VQFN (RSM) 32 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos