Product details

Audio input type Digital Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 26 Power stage supply (min) (V) 8 Load (min) (Ω) 4 Output power (W) 25 SNR (dB) 106 THD + N at 1 kHz (%) 0.03 Iq (typ) (mA) 26 Control interface Software Closed/open loop Open Analog supply (min) (V) 3 Analog supply voltage (max) (V) 3.6 Sampling rate (max) (kHz) 48 Operating temperature range (°C) 0 to 85
Audio input type Digital Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 26 Power stage supply (min) (V) 8 Load (min) (Ω) 4 Output power (W) 25 SNR (dB) 106 THD + N at 1 kHz (%) 0.03 Iq (typ) (mA) 26 Control interface Software Closed/open loop Open Analog supply (min) (V) 3 Analog supply voltage (max) (V) 3.6 Sampling rate (max) (kHz) 48 Operating temperature range (°C) 0 to 85
HTQFP (PHP) 48 81 mm² 9 x 9
  • Audio Input and Output
    • 25 W Into an 8-Ω Load From a 20-V Supply
    • Wide PVDD Range, From 8 V to 26 V
    • Supports BTL Configuration With 4-Ω Load
    • Efficient Class-D Operation Eliminates Need for Heatsinks
    • One Serial Audio Input (Two Audio Channels)
    • I2C Address Selection Pin (Chip Select)
    • Single Output Filter PBTL Support
    • Supports 44.1-kHz to 48-kHz Sample Rate (LJ/RJ/I2S)
  • Audio and PWM Processing
    • Independent Channel Volume Controls With Gain of 24 dB to Mute With 0.125-dB Resolution Steps
    • Programmable Two-Band Dynamic-Range Control
    • 18 Programmable Biquads for Speaker EQ and Other Audio-Processing Features
    • Programmable Coefficients for DRC Filters
    • DC Blocking Filters
  • General Features
    • I2C Serial Control Interface Operational Without MCLK
    • Requires Only 3.3 V and PVDD
    • No External Oscillator: Internal Oscillator for Automatic Rate Detection
    • Surface-Mount, 48-Pin HTQFP Package
    • Thermal and Short-Circuit Protection
    • 106-dB SNR, A-Weighted
    • AD, BD, and Ternary Modulation
    • Up to 90% Efficient
    • PWM Level Meter to Measure the Digital Power Profile
  • Benefits
    • EQ: Speaker Equalization Improves Audio Performance
    • Two-Band DRC: Dynamic Range Compression. Can Be Used As Power Limiter. Enables Speaker Protection, Easy Listening, Night-Mode Listening
    • Autodetect: Automatically Detects Sample-Rate Changes. No Need for External Microprocessor Intervention
  • Audio Input and Output
    • 25 W Into an 8-Ω Load From a 20-V Supply
    • Wide PVDD Range, From 8 V to 26 V
    • Supports BTL Configuration With 4-Ω Load
    • Efficient Class-D Operation Eliminates Need for Heatsinks
    • One Serial Audio Input (Two Audio Channels)
    • I2C Address Selection Pin (Chip Select)
    • Single Output Filter PBTL Support
    • Supports 44.1-kHz to 48-kHz Sample Rate (LJ/RJ/I2S)
  • Audio and PWM Processing
    • Independent Channel Volume Controls With Gain of 24 dB to Mute With 0.125-dB Resolution Steps
    • Programmable Two-Band Dynamic-Range Control
    • 18 Programmable Biquads for Speaker EQ and Other Audio-Processing Features
    • Programmable Coefficients for DRC Filters
    • DC Blocking Filters
  • General Features
    • I2C Serial Control Interface Operational Without MCLK
    • Requires Only 3.3 V and PVDD
    • No External Oscillator: Internal Oscillator for Automatic Rate Detection
    • Surface-Mount, 48-Pin HTQFP Package
    • Thermal and Short-Circuit Protection
    • 106-dB SNR, A-Weighted
    • AD, BD, and Ternary Modulation
    • Up to 90% Efficient
    • PWM Level Meter to Measure the Digital Power Profile
  • Benefits
    • EQ: Speaker Equalization Improves Audio Performance
    • Two-Band DRC: Dynamic Range Compression. Can Be Used As Power Limiter. Enables Speaker Protection, Easy Listening, Night-Mode Listening
    • Autodetect: Automatically Detects Sample-Rate Changes. No Need for External Microprocessor Intervention

The TAS5727 is a 25-W, efficient, digital-audio power amplifier for driving stereo bridge-tied speakers. One serial data input allows processing of up to two discrete audio channels and seamless integration to most digital audio processors and MPEG decoders. The device accepts a wide range of input data and data rates. A fully programmable data path routes these channels to the internal speaker drivers.

The TAS5727 is a slave-only device receiving all clocks from external sources. The TAS5727 operates with a PWM carrier between a 384-kHz switching rate and a 288-KHz switching rate, depending on the input sample rate. Oversampling combined with a fourth-order noise shaper provides a flat noise floor and excellent dynamic range from 20 Hz to 20 kHz.

The TAS5727 is a 25-W, efficient, digital-audio power amplifier for driving stereo bridge-tied speakers. One serial data input allows processing of up to two discrete audio channels and seamless integration to most digital audio processors and MPEG decoders. The device accepts a wide range of input data and data rates. A fully programmable data path routes these channels to the internal speaker drivers.

The TAS5727 is a slave-only device receiving all clocks from external sources. The TAS5727 operates with a PWM carrier between a 384-kHz switching rate and a 288-KHz switching rate, depending on the input sample rate. Oversampling combined with a fourth-order noise shaper provides a flat noise floor and excellent dynamic range from 20 Hz to 20 kHz.

Download View video with transcript Video

Next Generation 20-W Stereo, 16V Open-Loop Digital Input Audio Class-D Amplifier with EQ and 3-Band AGL:  TAS5733L

Next Generation 25-W Stereo, 26V Open-Loop Digital Input Audio Class-D Amplifier with EQ and 3-Band AGL:  TAS5751M

Next Generation 25-W Stereo, 26V Open-Loop Digital Input Audio Class-D Amplifier with EQ, 3-Band AGL and Headphone Output:  TAS5753MD

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TAS5727 25-W Digital Audio Power Amplifier With EQ and DRC datasheet (Rev. B) PDF | HTML 16 Dec 2016
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 26 Aug 2019
Application note AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 27 Jun 2019
Application note AN-1737 Managing EMI in Class D Audio Applications (Rev. A) 01 May 2013
User guide 25W Stereo Digital Amplifier 01 Sep 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TAS5727EVM — TAS5727EVM Evaluation Module

The TAS5727EVM evaluation module demonstrates the capabilities TAS5727PHP. The TAS5727 is a 25W stereo class-D audio power amplifier with low RDSON that significantly improves thermal performance. The TAS5727EVM and accompanying materials allows the developer to experiment with the two-band DRC, (...)

User guide: PDF
Not available on TI.com
GUI for evaluation module (EVM)

SLOC228 TAS57X_v3.2_Build_7 GUI Setup

Supported products & hardware

Supported products & hardware

Products
Speaker amps
TAS5713 25-W stereo, 8- to 26-V supply, digital input, open loop Class-D audio amplifier with EQ, DRC TAS5715 25-W stereo, 8- to 26-V, digital input, open loop Class-D audio amplifier with EQ, DRC, & HP TAS5717 10-W stereo, 4.5- to 26-V, digital input, open loop Class-D amplifier w/ integrated cap free HP TAS5719 15-W stereo, 4.5- to 26-V, digital input, open loop Class-D amplifier w/ integrated cap free HP TAS5727 25-W mono, 8- to 26-V supply, digital input, open loop Class-D audio amplifier w/ speaker EQ & DRC
Hardware development
Evaluation board
TAS5715EVM TAS5715EVM Evaluation Module TAS5717EVM TAS5717EVM Evaluation Module TAS5719EVM TAS5719EVM Evaluation Module TAS5727EVM TAS5727EVM Evaluation Module
Gerber file

TAS5727EVM RevA Gerber Files

SLOC247.ZIP (467 KB)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
HTQFP (PHP) 48 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos