TAS5760L Closed Loop I2S Input Amplifier with Power Limiter, PVDDmax of 16.5V | TI.com

TAS5760L (ACTIVE)

Closed Loop I2S Input Amplifier with Power Limiter, PVDDmax of 16.5V

 

Special note

Next generation with Hybrid Modulation, higher performance and more features: TAS5805M.

Description

The TAS5760L is a stereo I2S input device which includes hardware and software (I²C) control modes, integrated digital clipper, several gain options, and a wide power supply operating range to enable use in a multitude of applications. The TAS5760L operates with a nominal supply voltage from 4.5 to 15 VDC.

An optimal mix of thermal performance and device cost is provided in the 120-mΩ RDS(ON) of the output MOSFETs. Additionally, a thermally enhanced 48-Pin TSSOP provides excellent operation in the elevated ambient temperatures found in modern consumer electronic devices.

The entire TAS5760xx family is pin-to-pin compatible in the 48-Pin TSSOP package. Alternatively, to achieve the smallest possible solutions size for applications where pin-to-pin compatibility and a headphone or line driver are not required, a 32-Pin TSSOP package is offered for the TAS5760M and TAS5760L devices. The I2C register map in all of the TAS5760xx devices are identical, to ensure low development overhead when choosing between devices based upon system-level requirements.

Features

  • Audio I/O Configuration:
    • Single Stereo I²S Input
    • Stereo Bridge Tied Load (BTL) or Mono Parallel Bridge Tied Load (PBTL) Operation
    • 32, 44.1, 48, 88.2, 96 kHz Sample Rates
  • General Operational Features:
    • Selectable Hardware or Software Control
    • Integrated Digital Output Clipper
    • Programmable I²C Address (1101100[R/W] or 1101101[R/W])
    • Closed-Loop Amplifier Architecture
    • Adjustable Switching Frequency for Speaker Amplifier
  • Robustness Features:
    • Clock Error, DC, and Short-Circuit Protection
    • Overtemperature and Programmable Overcurrent Protection
  • Audio Performance (PVDD = 12 V, RSPK = 8 Ω, SPK_GAIN[1:0] Pins = 01)
    • Idle Channel Noise = 65 µVrms (A-Wtd)
    • THD+N = 0.09% (at 1 W, 1 kHz)
    • SNR = 100 dB A-Wtd (Ref. to THD+N = 1%)

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Speaker amps Email Download to Excel
Part number Order Audio input type Architecture Speaker channels (Max) Power stage supply (Min) (V) Power stage supply (Max) (V) Output power (W) Load (Min) (ohms) SNR (dB) THD + N @ 1 kHz (%) Iq (Typ) (mA) Control interface Closed/open loop Analog supply (Min) (V) Analog supply (Max) (V) Power to parallel bridge tied load (Max) (W) Sampling rate (Max) (kHz) PSRR (dB) Operating temperature range (C) Rating
TAS5760L Order now Digital Input     Class-D     Stereo     4.5     16.5     21     2     100     0.09     27     Hardware
Software    
Closed     4.5     16.5     43.2     192       -25 to 85     Catalog    
TAS5704 Samples not available Digital Input     Class-D     4     10     26     20     4     100     0.05     33     Hardware     Closed     3     3.6     60     192     60     0 to 85     Catalog    
TAS5706B Order now Digital Input     Class-D     4     10     26     20     4     99     0.05     33     Hardware
Software    
Closed     3     3.6       192     60     0 to 85     Catalog    
TAS5716 Order now Digital Input     Class-D     4     10     26     20     4     99     0.05     33     Hardware
Software    
Open     3     3.6       192     60     0 to 85     Catalog    
TAS5720L Order now Digital Input     Class-D     Mono     4.5     16.5     39