TAS5782M 30-W, Digital Input, Stereo, Closed-Loop Class-D Amplifier with 96-kHz Flexible Processing | TI.com

TAS5782M (ACTIVE) 30-W, Digital Input, Stereo, Closed-Loop Class-D Amplifier with 96-kHz Flexible Processing

 

For a higher performance 38W 192kHz closed-loop inductor-less , small solution size Stereo Class-D audio amplifier with flexible processing, seeTAS5825M

Description

The TAS5782M device is a high-performance, stereo closed-loop Class-D amplifier with integrated audio processor with up to 96-kHz architecture. To convert from digital to analog, the device uses a high performance DAC with Burr Brown™ audio technology. It requires only two power supplies: one DVDD for low-voltage circuitry and one PVDD for high-voltage circuitry. It is controlled by a software control port using standard I2C communication.

An optimal mix of thermal performance and device cost is provided in the 90 mΩ rDS(on) of the output MOSFETs. Additionally, a thermally enhanced 48-Pin TSSOP provides excellent operation in the elevated ambient temperatures found in modern consumer electronic devices.

Features

  • Flexible Audio I/O Configuration
    • Supports I2S, TDM, LJ, RJ Digital Input
    • Sample Rate Support
    • BD Amplifier Modulation
    • Supports 3-Wire Digital Audio Interface (No MCLK required)
  • High-Performance Closed-Loop Architecture (PVDD = 12 V, RSPK = 8 Ω, SPK_GAIN = 20 dB)
    • Closed-Loop = reduced component count/ smaller solution size
    • Idle Channel Noise = 62 µVrms (A-Wtd)
    • THD+N = 0.2% (at 1 W, 1 kHz)
    • SNR = 103dB A-Wtd (Ref. to THD+N = 1%)
  • Flexible Processing Features
    • 15 BiQuads / SmartEQ
    • 2 x 5 BiQuads for X-Over / EQ
    • 3-Band Advanced DRC + AGL
    • Dynamic EQ and SmartBass
    • Sound Field Spatializer (SFS)
    • 96-kHz Processor Sampling
  • Communication Features
    • Software Mode Control via I2C Port
    • Two Address Select Pins – Up to 4 Devices
  • Robustness and Reliability Features
    • Clock Error , DC, and Short-Circuit Protection
    • Overtemperature and Overcurrent Protection

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Speaker amps Email Download to Excel
Part number Order Audio input type Architecture Speaker channels (Max) Power stage supply (Min) (V) Power stage supply (Max) (V) Output power (W) Load (Min) (ohms) SNR (dB) THD + N @ 1 kHz (%) Iq (Typ) (mA) Control interface Closed/open loop Analog supply (Min) (V) Analog supply (Max) (V) Power to parallel bridge tied load (Max) (W) Sampling rate (Max) (kHz) PSRR (dB) Operating temperature range (C) Rating
TAS5782M Order now Digital Input     Class-D
Smart Amp    
Stereo     4.5     26.4     40     3     103     0.2     81.3     Software     Closed     4.5     26.4     40     96       -25 to 85     Catalog    
TAS3251 Order now Digital Input     Class-D
Smart Amp    
Stereo     12     38     175     1     108     0.01       Hardware     Closed     10.8     13.2     350     96     60     0 to 70     Catalog    
TAS5805M Order now Digital Input     Class-D     Stereo     4.5     26.4     23     4     107     0.03     16.5     I2C     Closed     4.5     26.4     45     96       -25 to 85     Catalog    
TAS5825M Order now Digital Input     Class-D
Smart Amp    
Stereo     4.5     26.4     38     4     111     0.02     14.8     Software     Closed     4.5     26.4     80     192       -25 to 85     Catalog