TAS5805M TAS5805M 23-W, Digital Input, Stereo, Closed-Loop Class-D Audio Amplifier with Extended Processing | TI.com

TAS5805M (ACTIVE) TAS5805M 23-W, Digital Input, Stereo, Closed-Loop Class-D Audio Amplifier with Extended Processing

 

Description

The TAS5805M is a high-efficiency, stereo, closed-loop Class-D amplifier offering a cost-effective digital-input solution with low power dissipation and sound enrichment. The device’s integrated audio processor and 96 kHz architecture support advanced audio process flow, including SRC, 15 BQs per channel, volume control, audio mixing, 3-band 4th order DRC, full-band AGL, THD manager and level meter.

Featuring TI’s proprietary Hybrid Modulation scheme, the TAS5805M consumes very-low quiescent current (16.5 mA at 13.5 V PVDD), extending battery life in portable audio applications. With advanced EMI suppression technology, designers can leverage inexpensive ferrite bead filters to reduce board space and system cost.

Features

  • Supports Multiple Output Configurations
    • 2 × 23 W in 2.0 Mode (8-Ω, 21 V, THD+N=1%)
    • 45 W in Mono Mode (4-Ω, 21 V, THD+N=1%)
  • Excellent Audio Performance
    • THD+N ≤ 0.03% at 1 W, 1 kHz, PVDD = 12 V
    • SNR ≥ 107 dB (A-weighted), Noise Level < 40 µVRMS
  • Low Quiescent Current with Hybrid Modulation
    • 16.5 mA at PVDD = 13.5 V , 22 µH + 0.68 µF Filter
  • Flexible Power Supply Configurations
    • PVDD: 4.5 V to 26.4 V
    • DVDD and I/O: 1.8 V or 3.3 V
  • Flexible Audio I/O
    • I2S, LJ, RJ, TDM, 3-Wire Digital Audio Interface (No MCLK Required)
    • Supports 32, 44.1, 48, 88.2, 96 kHz Sample Rates
    • SDOUT for Audio Monitoring, Sub-Channel or Echo Cancellation
  • Enhanced Audio Processing
    • Multi-Band Advanced DRC and AGL
    • 2×15 BQs, Thermal Foldback, DC Blocking
    • Input Mixer, Output Crossbar, Level Meter
    • 5 BQs + 1 Band DRC +THD Manager for the Subwoofer Channel
    • Sound Field Spatializer option
  • Integrated Self-Protection
    • Adjacent Pin to Pin Short Without Damage
    • Over-Current Error (OCE)
    • Over-Temperature Warning (OTW)
    • Over-Temperature Error (OTE)
    • Under/Over-Voltage Lock-out (UVLO/OVLO)
  • Easy System Integration
    • I2C Software Control
    • Reduced Solution Size
      • Fewer Passives Required Compared to Open-Loop Devices
      • Inductor-less Operation (Ferrite Bead) for most cases where PVDD ≤ 14V

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Speaker amps Email Download to Excel
Part number Order Audio input type Architecture Speaker channels (Max) Power stage supply (Min) (V) Power stage supply (Max) (V) Output power (W) Load (Min) (ohms) SNR (dB) THD + N @ 1 kHz (%) Iq (Typ) (mA) Control interface Closed/open loop Analog supply (Min) (V) Analog supply (Max) (V) Power to parallel bridge tied load (Max) (W) Sampling rate (Max) (kHz) PSRR (dB) Operating temperature range (C) Rating
TAS5805M Order now Digital Input     Class-D     Stereo     4.5     26.4     23     4     107     0.03     16.5     I2C     Closed     4.5     26.4     45     96       -25 to 85     Catalog    
TAS3251 Order now Digital Input     Class-D
Smart Amp    
Stereo     12     38     175     1     108     0.01       Hardware     Closed     10.8     13.2     350     96     60     0 to 70     Catalog    
TAS5717 Order now Digital Input     Class-D     Stereo     4.5     26     30     4     105     0.13     48     Software     Open     3     3.6       48       0 to 85     Catalog    
TAS5719 Order now Digital Input     Class-D     Stereo     4.5     26     15     4     105     0.13     26     Software     Open     3     3.6       48       0 to 85     Catalog    
TAS5733L Order now