TAS5825P 4.5V to 26.4V Class-H control digital-in Class-D audio amp with ultra-low idle & superior efficiency | TI.com

TAS5825P
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
4.5V to 26.4V Class-H control digital-in Class-D audio amp with ultra-low idle & superior efficiency

 

Description

TAS5825P is a stereo high-efficiency Closed-Loop audio Class-D audio amplifier with an advanced Hybrid-Pro algorithm to improve system efficiency and reduce heat without clipping distortion.

The supply voltage (PVDD) of an audio amplifier is normally provided by a DC-DC converter. Compared with a fixed PVDD, a variable PVDD that fluctuates based on the audio signal significantly improves efficiency, lowers idle current, and reduces heat.

The powerful audio DSP core of TAS5825P implements a proprietary algorithm called Hybrid-Pro. The Hybrid-Pro algorithm detects the upcoming audio power demand and provides a PWM control signal for the former DC-DC converter via the Hybrid-Pro feedback pin (HPFB). The TAS5825P supports up to 4 ms of delay buffer to look ahead at the audio signal and prevent audio clipping distortion. In various experiments, the TAS5825P increased the runtime of 1S and 2S batteries by greater than 50% while continuously playing music.

Features

  • High-efficiency Class-D operation with Hybrid-Pro:
    • Approximately 50% longer battery life compared to fixed supply voltage solutions
    • > 90% Power efficiency, 90 mΩ RDSon
    • Low quiescent current, < 20 mA at 12 V PVDD
  • Supports multiple output configurations:
    • 1 × 53 W, 1.0 Mode (4-Ω, 22 V, THD+N=1%)
    • 1 × 65 W, 1.0 Mode (4-Ω, 22 V, THD+N=10%)
    • 2 × 30 W, 2.0 Mode (8-Ω, 24 V, THD+N=1%)
    • 2 × 38 W, 2.0 Mode (8-Ω, 24 V, THD+N=10%)
  • Excellent audio performance:
    • THD+N ≤ 0.03% at 1 W, 1 kHz, PVDD = 12 V
    • SNR ≥ 110 dB (A-weighted), ICN ≤ 35 µVRMS
  • Flexible audio I/O:
    • Supports 32, 44.1, 48, 88.2, 96 kHz SR
    • Supports I2S, LJ, RJ, TDM format
    • Supports 3-wire digital audio interface
  • Flexible processing features:
    • 3-Band advanced DRC + AGL, 2 × 15 BQs
    • PVDD sensing to avoid clipping distortion while voltage rail drops
    • Up to 4 ms lookahead delay buffer for Hybrid-Pro algorithm audio signal tracking
    • Optional 8 or 16 Hybrid-Pro DC-DC control steps with max 10 ms peak sample hold
  • Flexible power supply configurations:
    • PVDD: 4.5 V to 26.4 V
    • DVDD and I/O: 1.8 V or 3.3 V
  • Excellent integrated self-protection:
    • Over-current error (OCE)
    • Cycle-by-cycle current limit
    • Over-temperature warning (OTW)
    • Over-temperature error (OTE)
    • Under, over-voltage lock-out (UVLO, OVLO)
  • Easy System Integration:
    • I2C Software Control
    • Reduced solution size:
      • Small 5 × 5 mm package
      • Fewer passives required compared to open-loop Class-D devices
      • No bulky electrolytic capacitors or large inductors required for most applications

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Speaker amps Email Download to Excel
Part number Order Audio input type Architecture Speaker channels (Max) Power stage supply (Min) (V) Power stage supply (Max) (V) Output power (W) Load (Min) (ohms) SNR (dB) THD + N @ 1 kHz (%) Iq (Typ) (mA) Control interface Closed/open loop Analog supply (Min) (V) Analog supply (Max) (V) Power to parallel bridge tied load (Max) (W) Sampling rate (Max) (kHz) Operating temperature range (C) Rating
TAS5825P Order now Digital Input     Class-D
Smart Amp    
Stereo     4.5     26.4     38     4     111     0.02     14.8     Software     Closed     4.5     26.4     80     192     -25 to 85     Catalog    
TAS5805M Order now Digital Input     Class-D     Stereo     4.5     26.4     23     4     107     0.03     16.5     I2C     Closed     4.5     26.4     45     96     -25 to 85     Catalog    
TAS5806M Order now Digital Input     Class-D     Stereo     4.5     26.4     23     4     107     0.03     16.5     I2C     Closed     4.5     26.4     45     96     -25 to 85     Catalog    
TAS5806MD Order now Digital Input     Class-D     Stereo     4.5     26.4     23     4     107     0.03     16.5     I2C     Closed     4.5     26.4     45     96     -25 to 85     Catalog    
TAS5825M Order now Digital Input     Class-D
Smart Amp    
Stereo