Product details

Audio input type Digital Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 26.4 Power stage supply (min) (V) 4.5 Load (min) (Ω) 2 Output power (W) 50 SNR (dB) 110 THD + N at 1 kHz (%) 0.03 Iq (typ) (mA) 3.2 Control interface I2C Closed/open loop Closed Analog supply (min) (V) 4.5 Analog supply voltage (max) (V) 26.4 Sampling rate (max) (kHz) 192 PSRR (dB) 72 Operating temperature range (°C) -40 to 85
Audio input type Digital Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 26.4 Power stage supply (min) (V) 4.5 Load (min) (Ω) 2 Output power (W) 50 SNR (dB) 110 THD + N at 1 kHz (%) 0.03 Iq (typ) (mA) 3.2 Control interface I2C Closed/open loop Closed Analog supply (min) (V) 4.5 Analog supply voltage (max) (V) 26.4 Sampling rate (max) (kHz) 192 PSRR (dB) 72 Operating temperature range (°C) -40 to 85
HTSSOP (DAD) 32 89.1 mm² 11 x 8.1
  • Flexible audio I/O:
    • Supports 32, 44.1, 48, 88.2, 96, 192-kHz sample rates
    • I2S, LJ, RJ, TDM, SDOUT for audio monitoring, sub-channel or echo cancellation
    • Supports 3-wire digital audio interface (no MCLK required)
  • High-efficiency Class-D modulation
    • > 90% power efficiency, 90 mΩ RDSon
  • Supports multiple output configurations
    • 2 × 50 W, 2.0 Mode (4-Ω, 23 V, THD+N=1%)
    • 2 × 40 W, 2.0 Mode (6-Ω, 24 V, THD+N=1%)
    • 1 × 100 W, 1.0 Mode (2-Ω, 23 V, THD+N=1%)
    • 1 × 80 W, 1.0 Mode (3-Ω, 24 V, THD+N=1%)
  • Excellent audio performance:
    • THD+N ≤ 0.03% at 1 W, 1 kHz, PVDD = 12 V
    • SNR ≥ 110 dB (A-weighted), ICN ≤ 40 µVRMS
  • Flexible processing features
    • 3-Band advanced DRC +2 BQs + AGL + 2 BQs
    • 12 BQs per channel, level meter
    • 96-kHz, 192-kHz processor sampling
    • Mixer, volume, dynamic EQ, output cross bar
    • PVDD sensing and hybrid-pro algorithm audio signal tracking
  • Flexible power supply configurations
    • PVDD: 4.5 V to 26.4 V
    • DVDD and I/O: 1.8 V or 3.3 V
  • Excellent integrated self-protection:
    • Over-current error (OCE)
    • Cycle-by-cycle current limit
    • Over-temperature warning (OTW)
    • Over-temperature error (OTE)
    • Under and over-voltage lock-out (UVLO/OVLO)
    • PVDD voltage drop detection
  • Easy system integration
    • I2C Software or Hardware Control Mode
    • Fewer passive required compared with open-loop devices
  • Flexible audio I/O:
    • Supports 32, 44.1, 48, 88.2, 96, 192-kHz sample rates
    • I2S, LJ, RJ, TDM, SDOUT for audio monitoring, sub-channel or echo cancellation
    • Supports 3-wire digital audio interface (no MCLK required)
  • High-efficiency Class-D modulation
    • > 90% power efficiency, 90 mΩ RDSon
  • Supports multiple output configurations
    • 2 × 50 W, 2.0 Mode (4-Ω, 23 V, THD+N=1%)
    • 2 × 40 W, 2.0 Mode (6-Ω, 24 V, THD+N=1%)
    • 1 × 100 W, 1.0 Mode (2-Ω, 23 V, THD+N=1%)
    • 1 × 80 W, 1.0 Mode (3-Ω, 24 V, THD+N=1%)
  • Excellent audio performance:
    • THD+N ≤ 0.03% at 1 W, 1 kHz, PVDD = 12 V
    • SNR ≥ 110 dB (A-weighted), ICN ≤ 40 µVRMS
  • Flexible processing features
    • 3-Band advanced DRC +2 BQs + AGL + 2 BQs
    • 12 BQs per channel, level meter
    • 96-kHz, 192-kHz processor sampling
    • Mixer, volume, dynamic EQ, output cross bar
    • PVDD sensing and hybrid-pro algorithm audio signal tracking
  • Flexible power supply configurations
    • PVDD: 4.5 V to 26.4 V
    • DVDD and I/O: 1.8 V or 3.3 V
  • Excellent integrated self-protection:
    • Over-current error (OCE)
    • Cycle-by-cycle current limit
    • Over-temperature warning (OTW)
    • Over-temperature error (OTE)
    • Under and over-voltage lock-out (UVLO/OVLO)
    • PVDD voltage drop detection
  • Easy system integration
    • I2C Software or Hardware Control Mode
    • Fewer passive required compared with open-loop devices

The TAS5828M is a stereo high-performance, closed-loop Class-D with integrated audio processor with up to 192-kHz architecture.

While setting into Hardware control mode, TAS5828M supports switching frequency, analog gain, BTL/PBTL mode and cycle by cycle current limit threshold through pin configuration. This mode is especially designed to eliminate end system software driver integration efforts.

The TAS5828M is a stereo high-performance, closed-loop Class-D with integrated audio processor with up to 192-kHz architecture.

While setting into Hardware control mode, TAS5828M supports switching frequency, analog gain, BTL/PBTL mode and cycle by cycle current limit threshold through pin configuration. This mode is especially designed to eliminate end system software driver integration efforts.

Download View video with transcript Video
Information

Request more information

PurePath™ Console 3, TAS5828M GUI and other design resources are available. Request now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TAS5828M 50-W Stereo, Digital Input, High Efficiency Closed-Loop Class-D Amplifier with Hybrid-Pro Algorithm datasheet (Rev. A) PDF | HTML 06 Dec 2021
User guide TAS5828M Evaluation Module User's Guide (Rev. A) PDF | HTML 23 Nov 2021
Application brief How to Switch From an Analog Input Device to a Digital Input Device PDF | HTML 26 Oct 2021
Certificate TAS5828MEVM EU RoHS Declaration of Conformity (DoC) 16 Jun 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TAS5828MEVM — TAS5828M evaluation module 50-W stereo, digital input, Class-D audio amplifier

The TAS5828MEVM evaluation module (EVM) showcases the TAS5828M, a digital input stereo Class-D, closed-loop, audio amplifier with enhanced processing and low idle power dissipation. The TAS5828MEVM is a stand-alone EVM, which has a single power supply input, USB control through (...)
User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
HTSSOP (DAD) 32 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos