TAS6422-Q1 Automotive, 75-W, 2-MHz, 2-ch 4.5- to 26.4-V digital input Class-D audio amplifier w/ load dump | TI.com

TAS6422-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive, 75-W, 2-MHz, 2-ch 4.5- to 26.4-V digital input Class-D audio amplifier w/ load dump

 

Recommended alternative parts

  • TAS6421-Q1  - The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.   TAS6421-Q1 is our 1-channel automotive Class-D digital input amplifier which implements 2.1MHz switching frequency
  • TAS6424-Q1  - The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.   TAS6424-Q1 is our 4-channel automotive Class-D digital input amplifier which implements 2.1MHz switching frequency

Description

The TAS6422-Q1 device is a Two-channel digital-input Class-D audio amplifier designed for use in automotive head units and external amplifier modules. The device provides two channels at 27 W into 4 Ω at 10% THD+N and 45 W into 2 Ω at 10% THD+N from a 14.4 V supply and 75 W into 4 Ω at 10% THD+N from a 25 V supply. The Class-D topology dramatically improves efficiency over traditional linear amplifier solutions. The output switching frequency can be set either above the AM band, which eliminates the AM-band interference and reduces output filtering and cost, or below AM band to optimize efficiency.

The wide supply-voltage range from 4.5 V to 26.4 V helps minimize audio artefacts in start-stop applications

The device incorporates all the functionality required to perform in the demanding OEM applications area. The device has a built-in load diagnostic function for detecting and diagnosing misconnected outputs as well as detection AC-coupled tweeters to help to reduce test time during the manufacturing process.

The device is offered in a 56-pin HSSOP PowerPAD™ package with the exposed thermal pad up.

For a pin compatible four-channel devices see the TAS6424-Q1 device.

Features

  • Qualified for Automotive Applications
  • Audio Inputs
    • 2 Channel I2S or 4/8-Channel TDM Input
    • Input Sample Rates: 44.1 kHz, 48 kHz, 96 kHz
    • Input Formats: 16-bit to 32-bit I2S, and TDM
  • Audio Outputs
    • Two-Channel Bridge-Tied Load (BTL), With Option of Parallel BTL (PBTL)
    • Up to 2.1 MHz Output Switching Frequency
    • 75 W, 10% THD Into 4 Ω at 25 V
    • 45 W, 10% THD Into 2 Ω at 14.4 V
    • 150 W, 10% THD Into 2 Ω at 25 V PBTL
  • Audio Performance Into 4 Ω at 14.4 V
    • THD+N < 0.03% at 1 W
    • 42 µVRMS Output Noise
    • –90 dB Crosstalk
  • Load Diagnostics
    • Output Open and Shorted Load
    • Output-to-Battery or Ground Shorts
    • Line Output Detection Up to 6 kΩ
    • Runs Without Input Clocks
    • AC Diagnostic for Tweeter detection
  • Protection
    • Output Current Limiting
    • Output Short Protection
    • 40 V Load Dump
    • Open Ground and Power Tolerant
    • DC Offset
    • Overtemperature
    • Undervoltage and Overvoltage
  • General Operation
    • EVM Passes CISPR25-L5 EMC Specification
    • 4.5 V to 26.4 V Supply voltage
    • I2C Control With 4 Address Options
    • Clip Detection and Thermal Warning

Parametrics

Compare all products in Speaker amps Email Download to Excel
Part number Order Audio input type Architecture Speaker channels (Max) Power stage supply (Min) (V) Power stage supply (Max) (V) Output power (W) Load (Min) (ohms) THD + N @ 1 kHz (%) Iq (Typ) (mA) Control interface Closed/open loop Analog supply (Min) (V) Analog supply (Max) (V) Power to parallel bridge tied load (Max) (W) Sampling rate (Max) (kHz) PSRR (dB) Operating temperature range (C) Rating
TAS6422-Q1 Order now Digital Input     Class-D     Stereo     4.5     26.4     75     2     0.03     120     I2C     Closed     4.5     26.4     150     96     75     -40 to 125     Automotive    
TAS6421-Q1 Order now Digital Input     Class-D     Mono     4.5     26.4     75     2     0.02     47     I2C     Closed     4.5     26.4       96     75     -40 to 125     Automotive    
TAS6424-Q1 Order now Digital Input     Class-D     4     4.5     26.4     75     1     0.02     165     I2C     Closed     4.5     26.4     150     96     75     -40 to 125     Automotive    
TAS6424L-Q1 Order now Digital Input     Class-D     4     4.5     18     27     2     0.03     165     I2C     Closed     4.5     18     70     96     70     -40 to 125     Automotive    
TAS6424M-Q1 Order now Digital Input     Class-D     4     4.5     18     45     1     0.02     165