TCA6507 Low-Voltage 7-Bit I2C and SMBus LED Driver With Intensity Control and Shutdown | TI.com

TCA6507 (ACTIVE)

Low-Voltage 7-Bit I2C and SMBus LED Driver With Intensity Control and Shutdown

 

Description

This 7-bit LED dimmer for the two-line bidirectional bus (I2C) is designed to control (or dim) LEDs through the I2C interface. Without this device, the microcontroller must be actively involved in turning on and off the LEDs (per the required dimming rate), which uses valuable processor time. The TCA6507 alleviates this issue by limiting the number of operations required by the processor in blinking LEDs and helps to create a more efficient system. The TCA6507 handles all pulse width modulation (PWM) logic, allowing the processor to use its cycles for more important tasks.

Features

  • Seven LED Driver Outputs: ON, OFF, Blinking, Fading at Programmable Rates
  • Open-Drain Outputs Directly Drive LEDs to 40-mA Maximum
  • Two Independent Banks of LED Drivers
  • Widely Programmable Blink Rates, Fade-ON and Fade-OFF Rates and Maximum Intensity
  • Outputs Not Used as LED Drivers Can Be Used as Regular General-Purpose Open-Drain Outputs
  • 16 Steps of Maximum Intensity Control from Fully-OFF to Fully-ON States
  • Smooth Perceived Transitions for Fade-ON and Fade-OFF
  • Operating Power-Supply Voltage Range of 1.65 V to 3.6 V
  • 5.5-V Tolerant Open-Drain Outputs
  • Low Standby Current With Shutdown Capability for Additional Power Savings
  • Programmed Through I2C Bus Interface Logic Compatible With SMBus
  • No Glitch on Power Up
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II

View more

Parametrics Compare all products in I2C keypad controllers & LED drivers

 
Number of I/Os
Number of Inputs
VCC (Min) (V)
VCC (Max) (V)
Frequency (Max) (kHz)
Function
Addresses
Features
Operating temperature range (C)
Package Group
TCA6507
7    
0    
1.65    
3.6    
400    
LED driver    
1    
(x3) PWM
Hot swap
Reset pin    
-40 to 85    
TSSOP | 14
X2QFN | 12