Home Interface I2C & I3C ICs I2C general-purpose I/Os (GPIOs)

TCA8418E

ACTIVE

18-bit 1.65- to 3.6-V 1MHz I2C/SMBus keypad scanner with interrupt, reset & 80 key support

Product details

Number of I/Os 18 Features 1-MHz maximum frequency, 80-input keypad scan, Debounce filter Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 3.6 Addresses 1 Rating Catalog Frequency (max) (MHz) 1 Operating temperature range (°C) -40 to 85
Number of I/Os 18 Features 1-MHz maximum frequency, 80-input keypad scan, Debounce filter Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 3.6 Addresses 1 Rating Catalog Frequency (max) (MHz) 1 Operating temperature range (°C) -40 to 85
DSBGA (YFP) 25 6.75999999999999792000000000000016 mm² 2.5999999999999996 x 2.5999999999999996
  • Operating Power-Supply Voltage Range of 1.65-V
    to 3.6-V
  • ±15-kV Human Body Model High Voltage ESD
    (GPIO lines)
  • Supports 80 Buttons With Use of 18 GPIOs
  • Supports QWERTY Keypad Operation Plus GPIO
    Expansion
  • Low Standby (Idle) Current Consumption: 3 µA
  • Supports 1-MHz Fast Mode Plus I2C Bus
  • 10-Byte FIFO to Store 10 Key Presses and
    Releases
  • Open-Drain Active-Low Interrupt Output
  • Integrated Debounce Time of 50 µs
  • Schmitt-Trigger Action Allows Slow Input
    Transition and Better Switching Noise Immunity at
    the SCL and SDA Inputs: Typical Vhys at 1.8 V is
    0.18 V
  • Latch-Up Performance Exceeds 200 mA Per
    JESD 78, Class II
  • Very Small Package
    • WCSP (YFP): 2 mm × 2 mm; 0.4 mm pitch
  • APPLICATIONS
    • Smart Phones
    • Tablets
    • HMI Panels
    • GPS Devices
    • MP3 Players
    • Digital Cameras

All other trademarks are the property of their respective owners

  • Operating Power-Supply Voltage Range of 1.65-V
    to 3.6-V
  • ±15-kV Human Body Model High Voltage ESD
    (GPIO lines)
  • Supports 80 Buttons With Use of 18 GPIOs
  • Supports QWERTY Keypad Operation Plus GPIO
    Expansion
  • Low Standby (Idle) Current Consumption: 3 µA
  • Supports 1-MHz Fast Mode Plus I2C Bus
  • 10-Byte FIFO to Store 10 Key Presses and
    Releases
  • Open-Drain Active-Low Interrupt Output
  • Integrated Debounce Time of 50 µs
  • Schmitt-Trigger Action Allows Slow Input
    Transition and Better Switching Noise Immunity at
    the SCL and SDA Inputs: Typical Vhys at 1.8 V is
    0.18 V
  • Latch-Up Performance Exceeds 200 mA Per
    JESD 78, Class II
  • Very Small Package
    • WCSP (YFP): 2 mm × 2 mm; 0.4 mm pitch
  • APPLICATIONS
    • Smart Phones
    • Tablets
    • HMI Panels
    • GPS Devices
    • MP3 Players
    • Digital Cameras

All other trademarks are the property of their respective owners

The TCA8418E is a keypad scan device with integrated ESD protection. It can operate from 1.65 V to 3.6 V and has 18 general purpose inputs/outputs (GPIO) that can be used to support up to 80 keys via the I2C interface.

The TCA8418E saves power and bandwidths since it handles the keypad scanning algorithms. The TCA8418E is also ideal for usage with processors that have limited GPIOs.

The key controller debounces inputs and maintains a 10 byte FIFO of key-press and release events which can store up to 10 keys with overflow wrap capability. An interrupt (INT) output can be configured to alert key presses and releases either as they occur, or at maximum rate. A CAD_INT pin is included to indicate the detection of CTRL-ALT-DEL (essentially, 1, 11, 21) key press action.

The TCA8418E is a keypad scan device with integrated ESD protection. It can operate from 1.65 V to 3.6 V and has 18 general purpose inputs/outputs (GPIO) that can be used to support up to 80 keys via the I2C interface.

The TCA8418E saves power and bandwidths since it handles the keypad scanning algorithms. The TCA8418E is also ideal for usage with processors that have limited GPIOs.

The key controller debounces inputs and maintains a 10 byte FIFO of key-press and release events which can store up to 10 keys with overflow wrap capability. An interrupt (INT) output can be configured to alert key presses and releases either as they occur, or at maximum rate. A CAD_INT pin is included to indicate the detection of CTRL-ALT-DEL (essentially, 1, 11, 21) key press action.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TCA6418E ACTIVE 18-bit 1.65- to 3.6-V I2C/SMBus I/O expander with interrupt, reset & config registers No keyboard scanning

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TCA8418E I2C Controlled Keypad Scan IC With Integrated ESD Protection datasheet (Rev. C) PDF | HTML 28 Oct 2015
Selection guide I2C Infographic Flyer 03 Dec 2015
Application note Understanding the I2C Bus PDF | HTML 30 Jun 2015
Application note Maximum Clock Frequency of I2C Bus Using Repeaters 15 May 2015
Application note I2C Bus Pull-Up Resistor Calculation PDF | HTML 13 Feb 2015
EVM User's guide TCA8418E Keypad Scan EVM User's Guide 23 Aug 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TCA8418E-EVM — TCA8418E-EVM I2C Controlled Keypad Scan IC With Integrated ESD Protection Evaluation Module

The TCA8418E-EVM is an evaluation board designed to demonstrate the key scanning functionality of the TCA8418E keypad scan IC. The EVM comes with 9 buttons configured in a row/column matrix for easy testing. In addition, the 10x2 receptacle allows the customer to expand the functionality of the (...)

User guide: PDF
Not available on TI.com
GUI for evaluation module (EVM)

SLVC601 TCA8418E-EVM Firmware and GUI

Supported products & hardware

Supported products & hardware

Products
I2C general-purpose I/Os (GPIOs)
TCA8418E 18-bit 1.65- to 3.6-V 1MHz I2C/SMBus keypad scanner with interrupt, reset & 80 key support
Hardware development
Evaluation board
TCA8418E-EVM TCA8418E-EVM I2C Controlled Keypad Scan IC With Integrated ESD Protection Evaluation Module
Design tool

I2C-DESIGNER — I2C designer tool

Use the I2C Designer tool to quickly resolve conflicts in addressing, voltage level and frequency in I2C based designs. Enter master and slave inputs to automatically generate an I2C tree or easily build a custom solution. This tool will help designers save time and comply with the I2C standard (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
DSBGA (YFP) 25 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos