Home Interface I2C & I3C ICs I2C general-purpose I/Os (GPIOs)

24-bit 1.65- to 3.6-V 1MHz I2C/SMBus keypad scanner with interrupt & 128 key support

Product details

Features 1-MHz maximum frequency Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 3.6 Rating Catalog Frequency (max) (MHz) 1 Operating temperature range (°C) -40 to 85
Features 1-MHz maximum frequency Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 3.6 Rating Catalog Frequency (max) (MHz) 1 Operating temperature range (°C) -40 to 85
VQFN (RHA) 40 36 mm² 6 x 6
  • Operating Power-Supply Voltage Range of 1.65V to 3.6V
  • Supports FM+ I2C Operation up to 1MHz
  • Can Support up to 128 (8x16) Key Scan
  • Internal Power-On-Reset
  • Open Drain Open Drain Active Low INT Output
  • Noise Filter on SCL/SDA and Inputs
  • Open Drain Outputs Can Sink up to 12mA Current for LED
  • Hardware Coded HID and REPORT Descriptors
  • Available With Preprogrammed Keyboard Map
  • Software Reset per HID Over I2C Standard
  • Internal Pull-up Resistors Make Implementation Easy
    With no Need for External Components
  • HID Over I2C Commands Supported
    • RESET
    • GET REPORT
    • SET REPORT
    • SET POWER
  • Fixed Length 8-byte INPUT Report can Detect up to 6
    Simultaneous Key Presses Excluding Modifiers (CTRL, ALT,
    SHIFT)
  • INPUT Report Generated on Key Press and Release
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 1000-V Human-Body Model (A114-A)

  • Operating Power-Supply Voltage Range of 1.65V to 3.6V
  • Supports FM+ I2C Operation up to 1MHz
  • Can Support up to 128 (8x16) Key Scan
  • Internal Power-On-Reset
  • Open Drain Open Drain Active Low INT Output
  • Noise Filter on SCL/SDA and Inputs
  • Open Drain Outputs Can Sink up to 12mA Current for LED
  • Hardware Coded HID and REPORT Descriptors
  • Available With Preprogrammed Keyboard Map
  • Software Reset per HID Over I2C Standard
  • Internal Pull-up Resistors Make Implementation Easy
    With no Need for External Components
  • HID Over I2C Commands Supported
    • RESET
    • GET REPORT
    • SET REPORT
    • SET POWER
  • Fixed Length 8-byte INPUT Report can Detect up to 6
    Simultaneous Key Presses Excluding Modifiers (CTRL, ALT,
    SHIFT)
  • INPUT Report Generated on Key Press and Release
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 1000-V Human-Body Model (A114-A)

This 128 key scan device is specifically targeted towards end equipment that runs on Windows 8 operating system. The device is fully compliant with the HID over I2C specification defined (ver 1.0) defined by Microsoft. The HID and report descriptors are hard coded into the device so that they don’t need to be programmed at production. The device also comes with a preprogrammed keyboard map that is compatible with most standard laptop/notebook keyboards. However, the device also available without a pre-programmed keyboard, so that any keyboard map may be written into it at production.

The device generates INPUT reports of standard 8-byte length with the 1st byte being the modifier byte. After the keyboard map is programmed into the device it automatically recognizes the row/column location of the modifier keys based on their usage code. It is capable of detecting and reporting up to six simultaneous key presses plus eight modifiers. It generates an input report on each key press and each key release.

The device also supports LED indicators that are standard on a keyboard. Different variations support 2,4 or 8 LED outputs. Each output has open drain architecture and is capable of sinking up to 12mA of current. The LEDs are controlled by a standard OUTPUT report as described in the HID over I2C standard.

This 128 key scan device is specifically targeted towards end equipment that runs on Windows 8 operating system. The device is fully compliant with the HID over I2C specification defined (ver 1.0) defined by Microsoft. The HID and report descriptors are hard coded into the device so that they don’t need to be programmed at production. The device also comes with a preprogrammed keyboard map that is compatible with most standard laptop/notebook keyboards. However, the device also available without a pre-programmed keyboard, so that any keyboard map may be written into it at production.

The device generates INPUT reports of standard 8-byte length with the 1st byte being the modifier byte. After the keyboard map is programmed into the device it automatically recognizes the row/column location of the modifier keys based on their usage code. It is capable of detecting and reporting up to six simultaneous key presses plus eight modifiers. It generates an input report on each key press and each key release.

The device also supports LED indicators that are standard on a keyboard. Different variations support 2,4 or 8 LED outputs. Each output has open drain architecture and is capable of sinking up to 12mA of current. The LEDs are controlled by a standard OUTPUT report as described in the HID over I2C standard.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet Low-Voltage 8x16 Keyboard Scanner With HID over I2C Compliant Interface datasheet 27 Mar 2013
Selection guide I2C Infographic Flyer 03 Dec 2015
Application note Understanding the I2C Bus PDF | HTML 30 Jun 2015
Application note Maximum Clock Frequency of I2C Bus Using Repeaters 15 May 2015
Application note I2C Bus Pull-Up Resistor Calculation PDF | HTML 13 Feb 2015
Application note OTP Creation Guide 27 Mar 2013
EVM User's guide TCA8424 Evaluation Module User's Guide 22 Feb 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TCA8424EVM-038 — TCA8424EVM-038

The TCA8424 EVM showcases the capabilities and benefits of using the TCA8424 in a keyboard scanner application. This EVM is designed to allow the user to program their own OTPs and then test the OTP in a system use case.

User guide: PDF
Not available on TI.com
Firmware

SCDC003 MSP430G2 Rev 1.5 Firmware

Supported products & hardware

Supported products & hardware

Products
I2C general-purpose I/Os (GPIOs)
TCA8424 24-bit 1.65- to 3.6-V 1MHz I2C/SMBus keypad scanner with interrupt & 128 key support
Hardware development
Evaluation board
TCA8424EVM-038 TCA8424EVM-038
GUI for evaluation module (EVM)

SCDC004 TCA8424 GUI

Supported products & hardware

Supported products & hardware

Products
I2C general-purpose I/Os (GPIOs)
TCA8424 24-bit 1.65- to 3.6-V 1MHz I2C/SMBus keypad scanner with interrupt & 128 key support
Hardware development
Evaluation board
TCA8424EVM-038 TCA8424EVM-038
Simulation model

TCA8424 IBIS Model

SCDM155.ZIP (61 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
VQFN (RHA) 40 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos